LM237KCSE3

ACTIVE

1.5-A, negative, adjustable linear voltage regulator with low-IQ | KCS | 3 | -25 to 150

Same as: LM237KCSE3.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

LM337IMPX/NOPB ACTIVE 1.5-A, negative, adjustable linear voltage regulator | DCY | 4 | -40 to 125
LM337T/NOPB ACTIVE 1.5-A, negative, adjustable linear voltage regulator | NDE | 3 | 0 to 125

Similar functionality to the compared device.

TPS7A3301RGWR ACTIVE 1-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable | RGW | 20 | -40 to 125 Better PSRR

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM237 information

Packaging information

Package | Pins TO-220 (KCS) | 3
Operating temperature range (°C) -25 to 150
Package qty | Carrier 50 | TUBE

Features for the LM237

  • Output Voltage Range Adjustable
    From –1.2 V to –37 V
  • Output Current Capability of 1.5 A Max
  • Input Regulation Typically 0.01% Per Input-
    Voltage Change
  • Output Regulation Typically 0.3%
  • Peak Output Current Constant Over Temperature
    Range of Regulator
  • Ripple Rejection Typically 77 dB
  • Direct Replacement for Industry-Standard LM237
    and LM337

Description for the LM237

The LM237 and LM337 are adjustable 3-terminal negative-voltage regulators capable of supplying in excess of –1.5 A over an output voltage range of –1.2 V to –37 V. They require only two external resistors to set the output voltage and one output capacitor for frequency compensation.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more