LM2678 (ACTIVE) 8V to 40V, 5A SIMPLE SWITCHER® buck converter with high efficiency

 

Models (4)

Title Category Type Date
LM2678 Unencrypted PSpice Transient Model PSpice Model ZIP 24 Mar 2015
LM2678 Unencrypted PSpice Average Model PSpice Model ZIP 24 Mar 2015
LM2678 PSpice Average Model PSpice Model ZIP 10 Jul 2012
LM2678 PSpice Transient Model PSpice Model ZIP 20 Jun 2012
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM2678

  Min   Max Range
Vin  V 8.0 to 40.0V
Vout  V 1.21 to 40V
Iout  A ≤ 5A
Ambient Temp  °C -40 to 125°C