LM2903B

ACTIVE

Dual industrial grade standard comparator

Part number Buy Inventory Qty | Price (USD) HIDDEN - Base price Package qty | Carrier HIDDEN - Package quantity Package | Pins Buy from distributors Samples Material type Operating temperature range (°C) Device marking Lead finish/Ball material MSL rating/Peak reflow RoHS REACH Material content MTBF/FIT rate Qualification summary Ongoing reliability monitoring
hidden hidden

LM2903BIPWR

PREVIEW
Not available Not available Contact TI 2,000 | LARGE T&R 2000 TSSOP (PW) | 8 Preproduction - only available from TI Not available Production -40 to 125 View
NIPDAU
Level-1-260C-UNLIM Yes Yes View View View View

LM2903BIDR

ACTIVE
6,750 1ku | $0.05 1-99 $0.15 100-249 $0.13 250-999 $0.07 1,000+ $0.05 .05 2,500 | LARGE T&R 2500 SOIC (D) | 8 Distributors Avnet No stock Digi-Key 2,250 Global stock Mouser Electronics 9,720 Global stock Request sample Production -40 to 125 View
NIPDAU
Level-2-260C-1 YEAR Yes Yes View View View View

PLM2903BIPWR

ACTIVE
1,985 1ku | $0.05 1-99 $0.15 100-249 $0.13 250-999 $0.07 1,000+ $0.05 .05 2,000 | LARGE T&R 2000 TSSOP (PW) | 8 Contact distributors Request sample Preproduction These are prototypes/experimental devices, and are not yet approved or released for full production. Testing and final process, including without limitation quality assurance, reliability performance testing, and/or process qualification, may not yet be complete, and this item is subject to further changes or possible discontinuation. If available for ordering, purchases will be subject to an additional waiver at checkout, and are intended for early internal evaluation purposes only. These items are sold without warranties of any kind. -40 to 125
Call TI
Call TI View View View View