LM2941 (ACTIVE)

1A Low Dropout Adjustable Regulator

 

Models (4)

Title Category Type Size (KB) Date Views
LM2941 Unencrypted PSpice Transient Model PSpice Model ZIP 2 KB 28 Jul 2015 0 views
LM2941 TINA-TI Transient Model TINA-TI Spice Model TSC 98 KB 04 Feb 2015 0 views
LM2941 TINA-TI Transient Reference Design TINA-TI Reference Design ZIP 10 KB 04 Feb 2015 0 views
LM2941 PSpice Transient Model (Rev. A) PSpice Model ZIP 57 KB 04 Feb 2015 0 views
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM2941

  Min   Max Range
Vin  V 6.0 to 26.0V
Vout  V 5 to 20V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C