2-pin (NDS) package image

LM317K STEEL/NOPB ACTIVE

1.5A Adjustable Output Linear Regulator

Pricing

Qty Price
+

Quality information

Rating Military
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM317-N-MIL information

Packaging information

Package | Pins TO-CAN (NDS) | 2
Operating temperature range (°C) 0 to 0
Package qty | Carrier 50 | TRAY NON-STD

Features for the LM317-N-MIL

  • Typ. 0.1% Load Regulation
  • Typ. 0.01%/V Line Regulation
  • 1.5-A Output Current
  • Adjustable Output Down to 1.25 V
  • Current Limit Constant With Temperature
  • 80-dB Ripple Rejection
  • Short-Circuit Protected Output

Description for the LM317-N-MIL

The LM317-N-MIL adjustable 3-pin positive voltage regulator is capable of supplying in excess of 1.5 A over a 1.25-V to 37-V output range and a wide temperature range. The LM317-N-MIL is easy to use and requires only two external resistors to set the output voltage. Further, both line and load regulation are better than standard fixed regulators.

The LM317-N-MIL offers full overload protection, such as current limit, thermal overload protection, and safe area protection. All overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response. The adjustment terminal can be bypassed to achieve very high ripple rejection ratios that are difficult to achieve with standard 3-terminal regulators.

Because the regulator is floating and detects only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input-to-output differential is not exceeded. That is, avoid short-circuiting the output.

By connecting a fixed resistor between the adjustment pin and output, the LM317-N-MIL can be also used as a precision current regulator. Supplies with electronic shutdown can be achieved by clamping the adjustment terminal to ground, which programs the output to 1.25 V where most loads draw little current.

For applications requiring greater output current, see data sheets for LM150 series (3 A), SNVS772, and LM138 series (5 A), SNVS771. For the negative complement, see LM137 (SNVS778) series data sheet.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more