Features for the LM3485LED-EVAL
- Easy to use control methodology
- No control loop compensation required
- 4.5V to 35V wide input range
- 1.242V to VIN adjustable output range
- High efficiency 93%
- ± 1.3% (±2% over temp) internal reference
- 100% duty cycle
- Maximum operating frequency > 1MHz
- Current limit protection
- MSOP-8
Applications:
- Set-top Box
- DSL/Cable Modem
- PC/IA
- Auto PC
- TFT Monitor
- Battery Powered Portable Applications
- Distributed Power Systems
- Always On power
Contents:
- A fully assembled LM3485LED evaluation board
- LM3485 datasheet
- LM3485LED evaluation board appnote
Description for the LM3485LED-EVAL
The LM3485 LED driver board is a buck regulator derived controlled current source designed to drive high power, high brightness LEDs (HBLEDs) such as the Luxeon™ Emitter at dissipations of 1W to 5W. The board can accept an input voltage ranging from 5V to 30V and can control the output current delivered to series and/or parallel arrays of HBLEDs as long as the forward voltage of all LEDs in series is less than (0.9 x VIN). The accuracy of the output current is ±10%.