LM35
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
±0.5°C 4V-30V, Temperature sensor with analog output

 

Reference designs

Isolated 16-Channel AC Analog Input Module Reference Design Using Dual Simultaneously Sampled ADCs

This reference design accurately measures 16-channel AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range. This range covers protection and measurement requirements (including sampling requirements as per IEC 61850-9-2), which simplifies system design and improves (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

LM35 Arduino Example Code v1.0  (ZIP 50 KB )    23 Oct 2017  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM35 TO-220 (NEB)| 3 Download Download
Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.