LM358-N
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2-Channel, 1MHz, industry standard, 32V op amp

 

Models (3)

Title Category Type Date
LMx58_LM2904 Reference Design TINA-TI Reference Design ZIP 28 Dec 2018
LMx58_LM2904 TINA-TI Macro TINA-TI Spice Model ZIP 28 Dec 2018
LMx58_LM2904 PSPICE Model (Rev. A) PSpice Model ZIP 28 Dec 2018

Design kits & evaluation modules (5)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
Dual Channel Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module DUAL-DIYAMP-EVM Evaluation Modules & Boards
TI Precision Amplifier Quickstart Kit AMPQUICKKIT-EVM Evaluation Modules & Boards
Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module DIYAMP-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Reference designs

200W 92% Efficient Low THD 10% Dimmable AC/DC LED Driver Reference Design With Adjustable Output

This reference design is a 200-W, dimmable, low THD AC/DC LED power supply with a tunable output voltage from 100 to 200 V. It is designed for use in outdoor lighting applications such as street lighting, road lighting, and so on. This design uses a CCM PFC as front end to achieve low  THD and (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (2)

Name Part# Type
Analog engineer's calculator ANALOG-ENGINEER-CALC Calculation Tools
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM358-N Download Download
Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.