LM393B

ACTIVE

Dual commercial grade standard comparator

Part number Buy Inventory Qty | Price (USD) HIDDEN - Base price Package qty | Carrier HIDDEN - Package quantity Package | Pins Buy from distributors Samples Material type Operating temperature range (°C) Device marking Lead finish/Ball material MSL rating/Peak reflow RoHS REACH Material content MTBF/FIT rate Qualification summary Ongoing reliability monitoring
hidden hidden

LM393BIPWR

PREVIEW
Not available Not available 1ku | $0.04 0.04 2,000 | LARGE T&R 2000 TSSOP (PW) | 8 Preproduction - only available from TI Not available Production -40 to 85 View
NIPDAU
Level-1-260C-UNLIM Yes Yes View View View View

LM393BIDR

ACTIVE
14,830 1ku | $0.05 1-99 $0.16 100-249 $0.13 250-999 $0.08 1,000+ $0.05 .05 2,500 | LARGE T&R 2500 SOIC (D) | 8 Distributors Avnet No stock Avnet: Silica No stock Digi-Key 1,798 Global stock Mouser Electronics 3,807 Global stock Request sample Production -40 to 85 View
NIPDAU
Level-2-260C-1 YEAR Yes Yes View View View View

PLM393BIPWR

ACTIVE
3,845 1ku | $0.04 1-99 $0.13 100-249 $0.11 250-999 $0.07 1,000+ $0.04 .04 2,000 | LARGE T&R 2000 TSSOP (PW) | 8 Contact distributors Request sample Preproduction These are prototypes/experimental devices, and are not yet approved or released for full production. Testing and final process, including without limitation quality assurance, reliability performance testing, and/or process qualification, may not yet be complete, and this item is subject to further changes or possible discontinuation. If available for ordering, purchases will be subject to an additional waiver at checkout, and are intended for early internal evaluation purposes only. These items are sold without warranties of any kind. -40 to 85
Call TI
Call TI View View View View