LM3S8738 is not recommended for new designs.
This product continues to be in production to support existing customers. Please consider one of these alternatives:
open-in-new Compare products
Similar functionality to the compared device.
TM4C123GH6PM ACTIVE 32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin LQF The product is an ARM® Cortex™-M4 with comparable peripherals and higher performance.
TM4C1294NCPDT ACTIVE 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY ; The product is an ARM® Cortex™-M4 with broader peripherals and higher performance.

Product details

We are not able to display this information. Please refer to the product data sheet .
  • 32-bit ARM® Cortex™-M3 50-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller (NVIC), Memory Protection Unit (MPU), and Thumb-2 instruction set

  • Full-featured debug solution with debug access via JTAG and Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access Port (TAP) controller

  • 128 KB single-cycle flash and 64 KB single-cycle SRAM

  • Lower-power battery-backed Hibernation module with Real-Time Clock

  • 4-38 GPIOs (depending on configuration) with programmable control for GPIO interrupts and pad configuration

  • ARM FiRM-compliant Watchdog Timer ; plus four General-Purpose Timer Modules (GPTM), each of which provides two 16-bit timers/counters and can be configured to operate independently

  • 10-bit Analog-to-Digital Converter (ADC) with eight analog input channels and a sample rate of 500 thousand samples/second

  • Three fully programmable 16C550-type UARTs with IrDA support

  • Two Synchronous Serial Interface (SSI) modules, supporting operation for Freescale SPI, MICROWIRE, or Texas Instruments synchronous serial interfaces

  • Inter-Integrated Circuit (I2C) Interface, providing Standard (100 Kbps) and Fast (400 Kbps) transmission and support for sending and receiving data as either a master or a slave

  • Controller Area Network (CAN) Interface using CAN protocol version 2.0 part A/B and with bit rates up to 1 Mbps

  • Highly configurable 10/100 Ethernet Controller that conforms to the IEEE 802.3-2002 specification with full- and half-duplex modes for both 100 Mbps and 10 Mbps operation, and automatic MDI/MDI-X cross-over correction

  • One integrated analog comparator configurable for output to initiate an ADC sample sequence, drive an output pin or generate an interrupt

  • Industrial and extended temperature RoHS-compliant 100-pin LQFP package and industrial-range RoHS-compliant 108-ball BGA package

  • 32-bit ARM® Cortex™-M3 50-MHz processor core with System Timer (SysTick), integrated Nested Vectored Interrupt Controller (NVIC), Memory Protection Unit (MPU), and Thumb-2 instruction set

  • Full-featured debug solution with debug access via JTAG and Serial Wire interfaces, and IEEE 1149.1-1990 compliant Test Access Port (TAP) controller

  • 128 KB single-cycle flash and 64 KB single-cycle SRAM

  • Lower-power battery-backed Hibernation module with Real-Time Clock

  • 4-38 GPIOs (depending on configuration) with programmable control for GPIO interrupts and pad configuration

  • ARM FiRM-compliant Watchdog Timer ; plus four General-Purpose Timer Modules (GPTM), each of which provides two 16-bit timers/counters and can be configured to operate independently

  • 10-bit Analog-to-Digital Converter (ADC) with eight analog input channels and a sample rate of 500 thousand samples/second

  • Three fully programmable 16C550-type UARTs with IrDA support

  • Two Synchronous Serial Interface (SSI) modules, supporting operation for Freescale SPI, MICROWIRE, or Texas Instruments synchronous serial interfaces

  • Inter-Integrated Circuit (I2C) Interface, providing Standard (100 Kbps) and Fast (400 Kbps) transmission and support for sending and receiving data as either a master or a slave

  • Controller Area Network (CAN) Interface using CAN protocol version 2.0 part A/B and with bit rates up to 1 Mbps

  • Highly configurable 10/100 Ethernet Controller that conforms to the IEEE 802.3-2002 specification with full- and half-duplex modes for both 100 Mbps and 10 Mbps operation, and automatic MDI/MDI-X cross-over correction

  • One integrated analog comparator configurable for output to initiate an ADC sample sequence, drive an output pin or generate an interrupt

  • Industrial and extended temperature RoHS-compliant 100-pin LQFP package and industrial-range RoHS-compliant 108-ball BGA package

The Stellaris® LM3S8738 microcontroller is based on the ARM® Cortex™-M3 controller core operating at up to 50 MHz, with 128 kB flash and 64 kB SRAM. The LM3S8738 also features real-time industrial connectivity, with a 10/100 Ethernet MAC/PHY, a CAN controller, 2 SSI / SPI controllers, an I2C interface, and 3 UARTs. The microcontroller also features intelligent analog capability, including 1 analog comparators and 8 channels of highly accurate 10-bit analog-to-digital conversion - with the ability to sample at speeds of 500K samples per second. Finally, the LM3S8738 microcontroller provides a 24-bit systick timer, 4 32-bit or 8 16-bit general-purpose timers, a watchdog timer, a battery-backed hibernation module with RTC and 256 bytes of non-volatile state-saving memory, a low drop-out voltage regulator so that only one supply voltage is required, brown-out reset, power-on reset controller, and up to 38 GPIOs.

The Stellaris® LM3S8738 microcontroller is based on the ARM® Cortex™-M3 controller core operating at up to 50 MHz, with 128 kB flash and 64 kB SRAM. The LM3S8738 also features real-time industrial connectivity, with a 10/100 Ethernet MAC/PHY, a CAN controller, 2 SSI / SPI controllers, an I2C interface, and 3 UARTs. The microcontroller also features intelligent analog capability, including 1 analog comparators and 8 channels of highly accurate 10-bit analog-to-digital conversion - with the ability to sample at speeds of 500K samples per second. Finally, the LM3S8738 microcontroller provides a 24-bit systick timer, 4 32-bit or 8 16-bit general-purpose timers, a watchdog timer, a battery-backed hibernation module with RTC and 256 bytes of non-volatile state-saving memory, a low drop-out voltage regulator so that only one supply voltage is required, brown-out reset, power-on reset controller, and up to 38 GPIOs.

Download

Technical documentation

star = Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 36
Type Title Date
* Data sheet Stellaris LM3S8738 Microcontroller Data Sheet datasheet (Rev. I) 16 Jul 2014
* Errata Stellaris LM3S Sandstorm-, Fury-, and DustDevil-Class Microcontrollers Errata 26 Jun 2014
Technical article 5 ways high-performance MCUs are reshaping the industry 12 Jul 2021
User guide SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) 01 Jun 2020
User guide TI-RTOS 2.20 User's Guide (Rev. M) 17 Jun 2016
User guide TI-RTOS 2.16 User's Guide (Rev. L) 22 Feb 2016
Application note Differences Among Stellaris® LM3S and Tiva™ C Series TM4C123x MCUs (Rev. E) 24 Sep 2013
User guide Stellaris Boot Loader User's Guide (SW-BOOTLDR-UG) (Rev. P) 19 Apr 2013
User guide Stellaris Graphics Library User's Guide (SW-GRL-UG) (Rev. P) 19 Apr 2013
User guide Stellaris Peripheral Driver Library User's Guide (SW-DRL-UG) (Rev. P) 19 Apr 2013
User guide StellarisWare Release Notes (SW-RLN) (Rev. Q) 19 Apr 2013
Application note System Design Guidelines for Stellaris® Microcontrollers   (Rev. B) 04 Feb 2013
Application note ADC Oversampling Techniques for Stellaris Microcontrollers (AN01239) (Rev. A) 08 Jan 2013
Application note Stellaris® LM3S ADC Calibration (AN01282) (Rev. C) 01 Nov 2012
Application note Using the Stellaris Ethernet Controller with Lightweight IP (lwIP) (AN01261) (Rev. C) 08 Sep 2012
Application note Using Execute, Write/Erase Flash Protection on Stellaris MCUs Using CCS (Rev. A) 15 Aug 2012
User guide StellarisWare Release Notes (SW-RLN) (Rev. N) 11 Dec 2011
User guide Cortex-M3/M4F Instruction Set Technical User's Manual (Rev. A) 23 Nov 2011
More literature Stellaris Fury-Class Product Change Notice 26 Jan 2011
White paper Serial Wire Debug—Ideal for Microcontrollers 09 Sep 2010
Application note Using the Stellaris Ethernet Controller with Micro IP (uIP) (AN01260) (Rev. B) 11 Jan 2010
More literature Stellaris Product Change Notice (PCN), Sept 2009 07 Sep 2009
Application note Implementing RS-232 Flow Control on a Stellaris Microcontroller (AN01255) 07 Jul 2009
Application note Migrating from Sandstorm-Class to Fury-Class Stellaris Microcontrollers 07 Jul 2009
Application note Optimizing Code Performance and Size for Stellaris Microcontrollers (AN01265) 07 Jul 2009
Application note Programming the On-Chip Flash Memory in a Stellaris Microcontroller (AN01237) 07 Jul 2009
Application note Serial-to-Ethernet Converter for Stellaris Microcontrollers (AN01266) 07 Jul 2009
Application note Software UART for Stellaris Microcontrollers (AN01270) 07 Jul 2009
Application note Using Stellaris MCUs Internal Flash Memory to Emulate EEPROM (AN01267) 07 Jul 2009
Application note Using a 9-bit Software UART with Stellaris (AN01280) 07 Jul 2009
Application note Using the Stellaris Microcontroller Analog-to-Digital Converter (AN01247) 07 Jul 2009
Application note Using the Stellaris Serial Flash Loader (AN01242) 07 Jul 2009
More literature ARM Cortex-M3 Errata (r1p1 and r2p0) 12 Nov 2008
User guide Stellaris Peripheral Driver Library User's Guide (Deprecated Version) 29 Sep 2008
More literature LM3S8738 RevA Product Change Notice (PCN), May 2008 13 May 2008
More literature LM3S8738 RevA Product Change Notice (PCN), Dec 2007 20 Dec 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

Stellaris LM3S8738 100LQFP BSDL Model (Rev. A)

SPMM119A.ZIP (3 KB) - BSDL Model
Simulation model

Stellaris LM3S8738 108BGA BSDL Model (Rev. A)

SPMM281A.ZIP (3 KB) - BSDL Model
Simulation model

Stellaris LM3S8738 108BGA IBIS Model

SPMM448.ZIP (754 KB) - IBIS Model
Simulation model

Stellaris LM3S8738 100LQFP IBIS Model

SPMM449.ZIP (749 KB) - IBIS Model

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos