10-pin (NAC) package image

LM4050WG5.0-MPR ACTIVE

Radiation-hardened QMLV, 2.5-V or 5-V shunt voltage reference

Pricing

Qty Price
+

Quality information

Rating Space
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (NAC) | 10
Operating temperature range (°C) 25 to 25
Package qty | Carrier 54 | TUBE

Features for the LM4050QML-SP

  • Low Dose Rate Qualified 100 krad(Si)
  • SEFI Immune
  • SET Immune with 60µF CLOAD
  • CLOAD 0µF to 100µF
  • Fixed Reverse Breakdown Voltage of 2.500V, 5.000V

Key Specifiactions

  • LM4050-2.5QML
    • Output Voltage Tolerance IR = 100µA ±0.1% @ 25°C
    • Low Temperature Coefficient 15 ppm/°C
    • Low Output Noise 50 µVrms(typ)
    • Wide Operating Current Range 60 µA to 15 mA
  • LM4050-5.0QML
    • Output Voltage Tolerance IR = 100μA ±0.1% @ 25°C
    • Low Temperature Coefficient 23 ppm/°C
    • Low Output Noise 100 µVrms(typ)
    • Wide Operating Current Range 74 µA to 15 mA

All trademarks are the property of their respective owners.

Description for the LM4050QML-SP

The LM4050QML precision voltage reference is available in a 10-Lead Ceramic CLGA package. The LM4050QML’s design eliminates the need for an external stabilizing capacitor while ensuring stability with a capacitive load, thus making the LM4050QML easy to use. The LM4050-2.5QML has a 60 µA minimum and 15 mA maximum operating current. The LM4050-5.0QML has a 74 µA minimum and 15 mA maximum operating current.

The LM4050QML utilizes fuse and zener-zap reverse breakdown voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

The LM4050QML operates over the temperature range of –55°C to +125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more