LM48511SQBD/NOPB The LM48511 Integrates a Boost Converter with a High Efficiency angled board image

LM48511SQBD/NOPB

The LM48511 Integrates a Boost Converter with a High Efficiency

Pricing

Qty Price
+

Features for the LM48511SQBD

  • 3W Output into 8Ω at 5V with THD+N = 1%
  • Selectable spread spectrum mode reduces EMI
  • 81% Efficiency
  • Independent Regulator and Amplifier Shutdown Controls
  • Dynamically Selectable Regulator Output Voltages
  • Filterless Class D
  • 3.0V - 5.5V operation
  • Low Shutdown Current
  • Click and Pop Suppression

Applications:

  • GPS
  • Portable media
  • Cameras
  • Mobile Phones
  • Handheld games

 

Description for the LM48511SQBD

This LM48511SQDB is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM48511SQ. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.

Pricing

Qty Price
+