LM50CIM3X

NOT RECOMMENDED FOR NEW DESIGNS

±2°C analog-output temperature sensor with 10mV/°C gain | DBZ | 3 | -40 to 150

Same as: LM50CIM3X.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
LM50CIM3X is not recommended for new designs
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM50CIM3X/NOPB ACTIVE ±2°C analog-output temperature sensor with 10mV/°C gain | DBZ | 3 | -40 to 125

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM50CIM3 ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM50 information

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -40 to 150
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM50

  • Industry-Standard Sensor Gain/Offset:
    • 10mV/°C, 500mV at 0°C
  • LM50HV (Next-generation):
    • Drop-in replacement for LM50B/LM50C
    • Wide supply range: 3V to 36V
    • Temperature Accuracy:
      • ±2°C (Max) over 20°C to 70°C
      • ±2.5°C (Max) over -10°C to 125°C
      • ±3°C (Max) over -20°C to 150°C
    • Quiescent Current (Typ): 52µA
    • Nonlinearity: ±1.2°C (Max)
  • LM50:
    • Operating supply range: 4.5V to 10V
    • LM50B Temperature Accuracy:
      • ±2°C (Max) at 25°C
      • ±3°C (Max) over temperature range
    • LM50C Temperature Accuracy:
      • ±3°C (Max) at 25°C
      • ±4°C (Max) over temperature range
    • Quiescent Current (Typ): 95µA
    • Nonlinearity: ±0.8°C (Max)
  • Available in Standard SOT23-3 package
  • DC Output Impedance: 2kΩ/4kΩ (Typ/Max)
    • Enables driving large capacitive loads
  • Designed for LDO-less applications
  • UL Recognized Component (LM50B, LM50C)

Description for the LM50

The LM50 and LM50HV devices are precision analog temperature sensors that can measure temperatures from -40°C to 125°C (for LM50) and -40°C to 150°C (for LM50HV) using a single positive supply. Unlike NTC thermistors, LM50 and LM50HV do not require any external calibration, trimming or software linearization leading to simplifying the circuitry requirements. The output voltage of the devices are linearly proportional to temperature (10mV/°C) and has a DC offset of 500mV at 0°C. The offset allows reading negative temperatures without the need for a negative supply. The output voltage of the LM50 and LM50HV ranges from 100mV (at -40°C) to 1.75V (at 125°C for LM50) and 2V (at 150°C for LM50HV), simplifying analog-to-digital converter (ADC) interfacing.

LM50HV is designed for LDO-less application due to stable functionality across wide supply range of 3V to 36V. Trimming and calibration of the LM50 and LM50HV at the wafer level provide long-term availability, low cost and consistent accuracy: LM50B (±3°C over temperature range), LM50C (±4°C over temperature range) and LM50HV (±3°C over -20°C to 150°C).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM50CIM3 ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more