LM5155EVM-BST LM5155 Boost Controller Evaluation Module top board image

LM5155EVM-BST

LM5155 Boost Controller Evaluation Module

Pricing

Qty Price
+

Features for the LM5155EVM-BST

  • Input voltage range: 6V to 18V
  • Output voltage 24V at 2A
  • 440kHz switching frequency
  • External clock synchronization

Description for the LM5155EVM-BST

The LM5155EVM-BST evaluation module showcases the features and performance of the LM5155, wide input non-synchronous boost controller. The standard configuration is designed to provide a regulate output of 24V at 2A from an input of 6V to 18V, switching at 440 kHz.

This EVM is designed for ease of configuration, enabling a user to evaluate many different applications on the same module. Functionality includes external clock synchronization, programmable slope compensation, adjustable soft-start, programmable cycle-by-cycle current limit and output over voltage protection.

Pricing

Qty Price
+