LM5166DRCRG4

ACTIVE

3V-65V Input, 500mA Synchronous Buck Converter With Ultra-Low Iq | DRC | 10 | -40 to 150

ACTIVE Custom reel may be available
Same as: LM5166DRCRG4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRC) | 10
Operating temperature range (°C) -40 to 150
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM5166

  • Wide Input Voltage Range of 3 V to 65 V
  • 9.7-µA No-Load Quiescent Current
  • –40°C to 150°C Junction Temperature Range
  • Fixed (3.3-V, 5-V) or Adjustable VOUT Options
  • Meets EN55022 / CISPR 22 EMI Standards
  • Integrated 1-Ω PFET Buck Switch
    • Supports 100% Duty Cycle for Low Dropout
  • Integrated 0.5-Ω NFET Synchronous Rectifier
    • Eliminates External Schottky Diode
  • Programmable Peak Current Limit Supports:
    • 500-mA, 300-mA, or 200-mA Loads
  • Selectable PFM or COT Mode Operation
  • 1.223-V ±1.2% Internal Voltage Reference
  • Switching Frequency up to 600 kHz
  • 900-µs Internal or Externally-Adjustable Soft Start
  • Diode Emulation and Pulse Skipping for Ultra-High Light-Load Efficiency
  • No Loop Compensation or Bootstrap Components
  • Precision Enable and Input UVLO With Hysteresis
  • Open-Drain Power Good Indicator
  • Thermal Shutdown Protection With Hysteresis
  • Pin-to-Pin Compatible With the LM5165
  • 10-Pin, 3-mm × 3-mm VSON Package
  • Create a Custom Regulator Design Using WEBENCH® Power Designer

Description for the LM5166

The LM5166 is a compact, easy-to-use, 3-V to 65-V, ultra-low IQ synchronous buck converter with high efficiency over wide input voltage and load current ranges. With integrated high-side and low-side power MOSFETs, up to 500 mA of output current can be delivered at fixed output voltages of 3.3 V or 5 V, or an adjustable output. The converter is designed to simplify implementation while providing options to optimize the performance for the target application. Pulse frequency modulation (PFM) mode is selected for optimal light-load efficiency or constant on-time (COT) control for nearly constant operating frequency. Both control schemes do not require loop compensation while providing excellent line and load transient response and short PWM on-time for large step-down conversion ratios.

The high-side P-channel MOSFET can operate at 100% duty cycle for lowest dropout voltage and does not require a bootstrap capacitor for gate drive. Also, the current limit setpoint is adjustable to optimize inductor selection for a particular load current requirement. Selectable and adjustable start-up timing options include minimum delay (no soft start), internally fixed (900 µs), and externally programmable soft start using a capacitor. An open-drain PGOOD indicator can be used for sequencing, fault reporting, and output voltage monitoring. The LM5166 is available in a 10-pin VSON package with 0.5-mm pin pitch.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more