LM60CIM3X

NOT RECOMMENDED FOR NEW DESIGNS

±2°C analog output temperature sensor with 6.25mV /°C gain and TO-92 option | DBZ | 3 | -40 to 125

Same as: LM60CIM3X.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
LM60CIM3X is not recommended for new designs
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM60CIM3X/NOPB ACTIVE ±2°C analog output temperature sensor with 6.25mV /°C gain and TO-92 option | DBZ | 3 | -40 to 125

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM60CIM3 NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM60 information

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM60

  • Industry-Standard Sensor Gain/Offset:
    • 6.25mV/°C, 424 mV at 0°C
  • LM60B Temperature Accuracy:
    • ±2°C (Max) at 25°C
    • ±3°C (Max) over −25°C to +125°C (Legacy chip) and −40°C to +125°C (New chip)
  • LM60C Temperature Accuracy:
    • ±3°C (Max) at 25°C
    • ±4°C (Max) over −40°C to +125°C
  • Wide Supply Range: 2.7V to 10V
  • Quiescent Current at 25°C: 110µA (Max/Legacy chip) and 70µA (Max/New chip)
  • Available Package Options:
    • SOT-23 (3-pin)
    • TO-92 (3-pin, Straight Leads)
    • TO-92 (3-pin, Formed Leads)
  • Nonlinearity: ±0.8°C (Maximum)
  • DC Output Impedance: 120Ω/800Ω (typ/Max)
  • Suitable for Remote Applications

Description for the LM60

The LM60 device is a precision integrated-circuit temperature sensor that can sense a −40°C to +125°C temperature range while operating from a single 2.7V to 10V supply. The output voltage of the device is linearly proportional to Celsius (Centigrade) temperature (6.25mV/°C) and has a DC offset of 424mV. The offset allows reading negative temperatures without the need for a negative supply. The nominal output voltage of the device ranges from 174mV to 1205mV for a −40°C to +125°C temperature range. The device is calibrated to provide accuracies of ±2°C at room temperature and ±3°C over the full −25°C to +125°C (for Legacy chip) or −40°C to +125°C (for New chip) temperature range.

The linear output of the device, 424mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading negative temperatures is required. Because the quiescent current of the device is less than 110µA (for Legacy chip) and 70µA (for New chip), self-heating is limited to a very low 0.1°C in still air in the SOT-23 package. Shutdown capability for the device is intrinsic because the inherent low power consumption allows the device to be powered directly from the output of many logic gates.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM60CIM3 NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more