LM61460-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to +150°C, TJ
- Functional Safety-Capable
- Optimized for ultra low EMI requirements
- Hotrod™ package and parallel input path minimize switch node ringing
- Spread spectrum reduces peak emissions
- Adjustable SW node rise time
- Designed for automotive applications
- Supports 42-V automotive load dump
- ±1% total output regulation accuracy
- VOUT adjustable from 1 V to 95% of VIN
- 0.4-V dropout with 4-A load (typical)
- High efficiency power conversion at all loads
- 7-µA no load current at 13.5 VIN, 3.3 VOUT
- 83% PFM efficiency at 1-mA, 13.5 VIN, 5 VOUT
- External bias option for improved efficiency
- Suitable for scalable power supplies
- Pin compatible with:
- LM61440-Q1 (36 V, 4 A, adjustable fSW)
- LM62440-Q1 (36 V, 4 A, fixed fSW)
- LMQ61460-Q1 (36 V, 6 A, internal caps)
- Pin compatible with:
The LM61460-Q1 is an automotive-focused, high-performance, DC-DC synchronous step-down converter. With integrated high-side and low-side MOSFETs, up to 6 A of output current is delivered over a wide input range of 3.0 V to 36 V; tolerant of 42 V, easing input surge protection design. The LM61460-Q1 implements soft recovery from dropout eliminating overshoot on the output.
The LM61460-Q1 is specifically designed for minimal EMI. The device incorporates pseudo-random spread spectrum, adjustable SW node rise time, low-EMI VQFN-HR package featuring low switch node ringing, and optimized pinout for ease of use. The switching frequency can be set or synchronized between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.
Auto-mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7 µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM61460EVM — 36-V, low EMI 6-A, 5-V synchronous, 400-kHz, step-down converter evaluation module
LM61460AAN-Q1 TINA-TI Startup Transient Model (Rev. A)
LM61460AAN-Q1 TINA-TI Steady State Transient Model (Rev. A)
LM61460AAS-Q1 TINA-TI Startup Transient Model (Rev. A)
LM61460AAS-Q1 TINA-TI Steady State Transient Model (Rev. A)
LM61460AFS-Q1 TINA-TI Startup Transient Model
LM61460AFS-Q1 TINA-TI Steady State Transient Model
PMP30930 — EMI-optimized buck reference design
The three boards are labeled
- PMP30930 Part A (using LM63635-Q1, PW package)
- PMP30930 Part B (using LM63635-Q1, DR package)
- PMP30930 Part C (Using LM61460-Q1)
PMP22334 — High efficiency, low-noise 5-V/3.3-V/1.8-V/1.1-V automotive display reference design
PMP21771 — 30-W power for automotive dual USB Type-C® charge port reference design
Package | Pins | Download |
---|---|---|
VQFN-HR (RJR) | 14 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.