Packaging information
| Package | Pins WQFN-FCRLF (RZT) | 20 |
| Operating temperature range (°C) -40 to 150 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the LM65645
- Wide input voltage range: 3V to 65V (70V transient)
- Meets LV148 / ISO 21780 requirements
- Mitigated interference and noise technology – architecture 1 (MINT 1)
- Facilitates CISPR 11 Class B compliance
- Mode pin configurable ±5% or ±10% dual-random spread spectrum reducing peak emissions
- Enhanced HotRod™ QFN package
- Switching frequency from 300kHz to 2.2MHz
- Pin-configurable AUTO or FPWM operation
- Internal compensation, current limit, and OTP
- Low minimum on time: 40ns (maximum)
- Enables 36VIN to 3.3VOUT at 2.2MHz
- High-efficiency power conversion at all loads
- > 94% peak efficiency at 24VIN, 5VOUT, 400kHz
- 2.5µA switching input current at no load
- High power density
- Compact 3.6mm × 2.6mm, 20-pin eQFN package with wettable flanks
- Pin compatible with 36V LM65440-Q1, LM65460-Q1, LM65480-Q1
- θJA = 24°C/W LM65645EVM
- Create a custom design using the LM656x5 with the WEBENCH Power Designer
Description for the LM65645
With mitigated interference and noise technology using architecture 1 features (MINT 1) that enable low EMI, the LM656x5 are a family of buck converters designed for high efficiency, high-power density. The converters operate over a wide input voltage range of 3V to 65V (70V transient < 100ms), reducing the need for external input surge protection.
The LM656x5 comes with pin selectable fixed output voltages of 3.3V and 5V or in adjustable configuration. The low EMI operation is enabled with minimized loop inductance and optimized switch node slew rate. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation. Auto mode enables frequency foldback during light-load operation, allowing an unloaded current consumption as low as 2.5µA (typical) and high light-load efficiency, which extends operating run-time in battery-powered systems.
The LM656x5 includes several features to simplify compliance with CISPR 11 emissions requirements. First, a symmetrical pinout provides excellent input capacitor placement and enables an ultra-low effective value for the power-loop parasitic inductance, which reduces switching losses and improves EMI performance at high input voltage and high switching frequency. A pin-selectable switch-node slew-rate control feature further reduces emissions at high frequencies. Resistor-adjustable switching frequency as high as 2.2MHz can be synchronized to an external clock source to eliminate beat frequencies in noise-sensitive applications. Finally, the LM656x5 has a pin-selectable ±5% or ±10% dual-random spread spectrum (DRSS) significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low.
Additional features of the LM656x5 include 150°C maximum junction temperature operation, open-drain power-good (PG) indicator for fault reporting and output voltage monitoring, precision enable input for input UVLO protection, monotonic start-up into prebiased loads, dual-input VCC bias subregulator powered from VIN or BIAS, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.
The LM656x5 comes in a 3.6mm × 2.6mm, thermally enhanced, 20-pin eQFN package with additional pin clearance for increased reliability. Also included are wettable-flank pins to facilitate optical inspection during manufacturing. Leveraging a flip-chip routable leadframe (FCRLF) packaging technique, the LM656x5 with useable current, lifetime reliability, and cost advantages targets applications requiring high power density. The wide input voltage range, low quiescent current consumption, high-temperature operation, cycle-by-cycle current limit, low EMI signature, and small design size provide an excellent point-of-load regulator design for applications requiring enhanced robustness and durability.