LM74502DDFR

ACTIVE

3.2-V to 65-V industrial RPP controller with load disconnect and OVP | DDF | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: LM74502DDFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DDF) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM74502

  • 3.2-V to 65-V input range (3.9-V start-up)
  • –65-V input reverse voltage rating
  • Integrated charge pump to drive
    • External back-to-back N-Channel MOSFETs
    • External high side switch MOSFET

    • External reverse polarity protection MOSFET

  • Gate drive variants
    • LM74502: 60-µA peak gate drive source capacity
    • LM74502H: 11-mA peak gate drive source capacity
  • 2.3-A peak gate sink current capacity
  • Enable pin feature
  • 45-µA typical operating quiescent current (EN/UVLO = High)
  • 1-µA shutdown current (EN/UVLO = Low)
  • Adjustable overvoltage and undervoltage protection
  • –40°C to +125°C ambient operating temperature range
  • Available in 8-pin SOT-23 package 2.90 mm × 1.60 mm

Description for the LM74502

The LM74502, LM74502H is a controller which operates in conjunction with an external back-to-back connected N-channel MOSFETs to realize a low loss reverse polarity protection and load disconnect solution. The device can also be configured to drive high side MOSFET as a load switch with overvoltage protection . The wide supply input range of 3.2 V to 65 V allows control of many popular DC bus voltages such as 12-V, 24-V and 48-V input systems. The device can withstand and protect the loads from negative supply voltages down to –65 V. The LM74502, LM74502H does not have reverse current blocking and is suitable for input reverse polarity protection only.

The LM74502 controller provides a charge pump gate drive for an external N-channel MOSFET. with the enable pin low, the controller is off and draws approximately 1 µA of current, thus offering low system current when put into sleep mode. LM74502 and LM74502H offers programmable overvoltage and undervoltage protection which cuts off the load from the input source in case of these fault events. The devices are available in a 2.9 mm × 1.6 mm 8-pin DDF package and are specified over a –40°C to +125°C temperature range.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more