3-pin (KTT) package image

LM7805S/NOPB ACTIVE

1.5-A, 30-V, linear voltage regulator

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM7805SX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-245C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TO-263 (KTT) | 3
Operating temperature range (°C) 0 to 125
Package qty | Carrier 45 | TUBE

Features for the LM7800

  • Output Current up to 1.5 A
  • Available in Fixed 5-V, 12-V, and 15-V Options
  • Output Voltage Tolerances of ±2% at TJ = 25°C (LM340A)
  • Line Regulation of 0.01% / V of at 1-A Load (LM340A)
  • Load Regulation of 0.3% / A (LM340A)
  • Internal Thermal Overload, Short-Circuit and SOA Protection
  • Available in Space-Saving SOT-223 Package
  • Output Capacitance Not Required for Stability

Description for the LM7800

The LM340 and LM7805 Family monolithic 3-terminal positive voltage regulators employ internal current-limiting, thermal shutdown and safe-area compensation, making them essentially indestructible. If adequate heat sinking is provided, they can deliver over 1.5-A output current. They are intended as fixed voltage regulators in a wide range of applications including local (on-card) regulation for elimination of noise and distribution problems associated with single-point regulation. In addition to use as fixed voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents.

Considerable effort was expended to make the entire series of regulators easy to use and minimize the number of external components. It is not necessary to bypass the output, although this does improve transient response. Input bypassing is needed only if the regulator is located far from the filter capacitor of the power supply.

LM7805 is also available in a higher accuracy and better performance version (LM340A). Refer to LM340A specifications in the LM340A Electrical Characterisitcs table.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM7805SX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more