LM86CIM

NOT RECOMMENDED FOR NEW DESIGNS

±0.75°C remote and local temperature sensor with SMBus interface | D | 8 | 0 to 125

Same as: LM86CIM.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
LM86CIM is not recommended for new designs
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM86CIMX/NOPB ACTIVE ±0.75°C remote and local temperature sensor with SMBus interface | D | 8 | 0 to 125 Lead-free version

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow Level-1-235C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM86 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) 0 to 125
Package qty | Carrier 95 | TUBE

Features for the LM86

  • Accurately Senses Die Temperature of Remote ICs or Diode Junctions
  • Offset Register Allows Sensing a Variety of Thermal Diodes Accurately
  • On-Board Local Temperature Sensing
  • 10-Bit Plus Sign Remote Diode Temperature Data Format, 0.125°C Resolution
  • T_CRIT_A Output Useful for System Shutdown
  • ALERT Output Supports SMBus 2.0 Protocol
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • 8-Pin VSSOP and SOIC Packages

Key Specifications

  • Supply Voltage 3.0V to 3.6V
  • Supply Current 0.8mA (typ)
  • Local Temp Accuracy (includes quantization error)
    • TA=25°C to 125°C, ±3.0°C (max)
  • Remote Diode Temp Accuracy (includes quantization error)
    • TA=30°C, TD=80°C, ±0.75°C (max)
    • TA=30°C to 50°C, TD=60°C to 100°C, ±1.0°C (max)
    • TA=0°C to 85°C, TD=25°C to 125°C, ±3.0°C (max)

All trademarks are the property of their respective owners.

Description for the LM86

The LM86 is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) serial interface. The LM86 accurately measures its own temperature as well as the temperature of an external device, such as processor thermal diode or diode connected transistor such as the 2N3904. The temperature of any ASIC can be accurately determined using the LM86 as long as a dedicated diode (semiconductor junction) is available on the target die. The LM86 remote sensor accuracy of ±0.75°C is factory trimmed for the 1.008 typical nonideality factor of the mobile Pentium III thermal diode. The LM86 has an Offset register to allow measuring other diodes without requiring continuous software management. Contact hardware.monitor.team@nsc.com to obtain the latest data for new processors.

Activation of the ALERT output occurs when any temperature goes outside a preprogrammed window set by the HIGH and LOW temperature limit registers or exceeds the T_CRIT temperature limit. Activation of the T_CRIT_A occurs when any temperature exceeds the T_CRIT programmed limit. The LM86 is pin and register compatible with the the Analog Devices ADM1032 and Maxim MAX6657/8.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more