Product details

Local sensor accuracy (max) 2 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 670 Temp resolution (max) (Bits) 11 Remote channels (#) 1 Addresses 3 Rating Catalog
Local sensor accuracy (max) 2 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 670 Temp resolution (max) (Bits) 11 Remote channels (#) 1 Addresses 3 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Remote and Local Temperature Channels
  • Targeted for Intel 45nm Processor Diodes
  • Two Formats: −128°C to +127.875°C and 0°C to 255.875°C
  • Digital Filter for Remote Channel
  • Programmable TCRIT and OS Thresholds
  • Programmable Shared Hysteresis Register
  • Diode Fault Detection
  • Mask, Offset, and Status Registers
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • Programmable Conversion Rate for Best Power Consumption
  • Three-Level Address Pin
  • Standby Mode One-Shot Conversion Control
  • Pin-for-Pin Compatible With the LM95235 and LM86, LM89, LM99
  • 8-Pin VSSOP and SOIC Packages

Key Specifications

  • Supply Voltage 3.0 to 3.6 V
  • Supply Current, Conv. Rate = 1 Hz 350 µA (typ)
  • Remote Diode Temperature Accuracy
    • TA = 25°C to 85°C; TD = 50°C to 105°C, ±0.75 °C (max)
    • TA = 25°C to 85°C; TD = 40°C to 125°C, ±1.5 °C (max)
  • Local Temperature Accuracy
    • TA = 25°C to 100°C, ±2.0 °C (max)
  • Conversion Rate, Both Channels 16 to 0.4 Hz

All trademarks are the property of their respective owners.

  • Remote and Local Temperature Channels
  • Targeted for Intel 45nm Processor Diodes
  • Two Formats: −128°C to +127.875°C and 0°C to 255.875°C
  • Digital Filter for Remote Channel
  • Programmable TCRIT and OS Thresholds
  • Programmable Shared Hysteresis Register
  • Diode Fault Detection
  • Mask, Offset, and Status Registers
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • Programmable Conversion Rate for Best Power Consumption
  • Three-Level Address Pin
  • Standby Mode One-Shot Conversion Control
  • Pin-for-Pin Compatible With the LM95235 and LM86, LM89, LM99
  • 8-Pin VSSOP and SOIC Packages

Key Specifications

  • Supply Voltage 3.0 to 3.6 V
  • Supply Current, Conv. Rate = 1 Hz 350 µA (typ)
  • Remote Diode Temperature Accuracy
    • TA = 25°C to 85°C; TD = 50°C to 105°C, ±0.75 °C (max)
    • TA = 25°C to 85°C; TD = 40°C to 125°C, ±1.5 °C (max)
  • Local Temperature Accuracy
    • TA = 25°C to 100°C, ±2.0 °C (max)
  • Conversion Rate, Both Channels 16 to 0.4 Hz

All trademarks are the property of their respective owners.

The LM95245 is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) interface and TruTherm technology that can monitor the temperature of a remote diode as well as its own temperature. The LM95245 can be used to very accurately monitor the temperature of external devices such as microprocessors. TruTherm technology allows the LM95245 to precisely monitor thermal diodes found in 90 nm and smaller geometry processes. The LM95245 is specifically targeted for Intel processors on 45nm process. LM95245 reports temperature in two different formats for +127.875°C/-128°C range and 0°C/255°C range. The LM95245 T_CRIT and OS outputs are asserted when either unmasked channel exceeds its programmed limit and can be used to shutdown the system, to turn on the system fans, or as a microcontroller interrupt function. The current status of the T_CRIT and OS pins can be read back from the status registers via the SMBus interface. All limits have a shared programmable hysteresis register.

The remote temperature channel of the LM95245 has a programmable digital filter. The LM95245 is targeted for a typical Intel® processor on a 45 nm, 65 nm or 90nm process, and has an offset register for maximum flexibility and best accuracy.

The LM95245 has a three-level address pin to connect up to 3 devices to the same SMBus master, that is shared with the OS output. The LM95245 has a programmable conversion rate register and a standby mode to save power. One conversion can be triggered in standby mode by writing to the one-shot register.

The LM95245 is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) interface and TruTherm technology that can monitor the temperature of a remote diode as well as its own temperature. The LM95245 can be used to very accurately monitor the temperature of external devices such as microprocessors. TruTherm technology allows the LM95245 to precisely monitor thermal diodes found in 90 nm and smaller geometry processes. The LM95245 is specifically targeted for Intel processors on 45nm process. LM95245 reports temperature in two different formats for +127.875°C/-128°C range and 0°C/255°C range. The LM95245 T_CRIT and OS outputs are asserted when either unmasked channel exceeds its programmed limit and can be used to shutdown the system, to turn on the system fans, or as a microcontroller interrupt function. The current status of the T_CRIT and OS pins can be read back from the status registers via the SMBus interface. All limits have a shared programmable hysteresis register.

The remote temperature channel of the LM95245 has a programmable digital filter. The LM95245 is targeted for a typical Intel® processor on a 45 nm, 65 nm or 90nm process, and has an offset register for maximum flexibility and best accuracy.

The LM95245 has a three-level address pin to connect up to 3 devices to the same SMBus master, that is shared with the OS output. The LM95245 has a programmable conversion rate register and a standby mode to save power. One conversion can be triggered in standby mode by writing to the one-shot register.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Precision Diode Digital Temp Sensor w/TruTherm BJT Comp Tech for 45nm Process datasheet (Rev. G) 22 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

LM95245SW-LINUX — Linux Driver for LM95245

The Linux driver supports the LM95245 series of Remote and Local Temp Sensors. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.
Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • (...)
Support software

SENSOREVAL Eval Board Software For Hardware Monitors And Digital Temperature Sensors

SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.

  • Download SensorEval Software and Manual
  • Windows XP support is offered for (...)
Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
LM63 1 remote and local temperature sensor with fan control LM64 1 remote and local temp sensor with fan control and 5 GPIO's LM71 ±1.5°C Temperature Sensor with SPI Interface LM71-Q1 Automotive Grade, ±1.5°C Temperature Sensor with SPI Interface LM73 ±1°C Temperature Sensor with I2C/SMBus Interface LM75A 2C industry standard temperature sensor, I2C/SMBus interface LM86 ±0.75°C remote and local temperature sensor with SMBus interface LM89 ±0.75°C remote and local temperature sensor with SMBus interface and 2 addresses for bus sharing LM90 Remote and Local Temperature Sensor with SMBus Interface LM93 2 remote, 1 local temp sensor with hardware monitor and 16 power supply voltage monitors LM95010 ±2°C Temperature Sensor with SensorPath Interface LM95071 ±1°C Temperature Sensor with SPI Interface LM95172-Q1 Automotive Grade, ±1°C Temperature Sensor with 200°C Capability and SPI Interface LM95214 ±2°C Quad Remote and Local Temperature Sensor with SMBus Interface LM95221 ±3°C dual remote & local temperature sensor with beta compensation and SMBus, I2C LM95231 Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface LM95233 ±2°C Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface LM95234 ±2°C Quad Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface LM95235 ±0.75°C remote & local temperature sensor with SMBus, beta compensation for 65/90n LM95235-Q1 Automotive Grade, ±2°C Remote and Local Temperature Sensor with TruTherm Technology and SMBus LM95241 ±1.25°C dual remote & local temperature sensor with beta compensation and SMBus, I LM95245 ±0.75°C remote & local temperature sensor with SMBus, beta compensation for 45nm d LM96000 Hardware monitor with fan control and 6 power supply voltage monitors LM96080 1 local temp sensor with fan speed and power supply voltage monitor LM96163 1 remote and local temp sensor with beta compensation and fan control LM99 Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface
Precision ADCs
ADC128D818 12-Bit, 82SPS, 8-Ch Delta-Sigma ADC with Temp Sensor, INT / EXT Voltage Reference & I2C Interface
Simulation model

LM95245 IBIS MODEL

SNIM006.ZIP (25 KB) - IBIS Model
Package Pins Download
SOIC (D) 8 View options
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos