LMH6551Q-Q1 Differential, High Speed Op Amp | TI.com

LMH6551Q-Q1 (ACTIVE)

Differential, High Speed Op Amp

Differential, High Speed Op Amp - LMH6551Q-Q1
Datasheet
 

Description

The LMH6551Q is a high performance voltage feedback differential amplifier. The LMH6551Q has the high speed and low distortion necessary for driving high performance ADCs as well as the current handling capability to drive signals over balanced transmission lines like CAT 5 data cables. The LMH6551Q can handle a wide range of video and data formats.

With external gain set resistors, the LMH6551Q can be used at any desired gain. Gain flexibility coupled with high speed makes the LMH6551Q suitable for use as an IF amplifier in high performance communications equipment.

The LMH6551Q is available in the VSSOP package.

Features

  • 370 MHz −3 dB Bandwidth (VOUT = 0.5 VPP)
  • 50 MHz 0.1 dB Bandwidth
  • 2400 V/µs Slew Rate
  • 18 ns Settling Time to 0.05%
  • −94/−96 dB HD2/HD3 @ 5 MHz
  • LMH6551Q is AEC-Q100 Grade 1 Qualified and is Manufactured on an Automotive Grade Flow

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Fully differential amplifiers Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Operating temperature range (C) Package Group Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) Package size: mm2:W x L (PKG) GBW (Typ) (MHz) Input bias current (Max) (pA) @ MHz CMRR (Typ) (dB)
LMH6551Q-Q1 Order now 1     3     11     370     1     2400     6     12.5     No     5     -40 to 125     VSSOP | 8     65     94     96     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     370     10000000     5     80    
LMH6550 Order now 1     4.5     12     400     1     3000     6     20     No     5     -40 to 85     SOIC | 8
VSSOP | 8    
75     92     103     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
400     16000000     5     82    
LMH6551 Order now 1     3     12     370     1     2400     6     12.5     No     5     -40 to 85     SOIC | 8
VSSOP | 8    
65     94     96     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
370     10000000     5     80    
LMH6552 Order now 1     4.5     12     1500     1     3800     1.1     19     No     16.5     -40 to 85     SOIC | 8
WSON | 8    
80     82     79