LMR14050-Q1

ACTIVE

SIMPLE SWITCHER® Automotive 40V, 5A, 2.2MHz Step-Down Converter with 40uA IQ

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM61460-Q1 ACTIVE Automotive 3-V to 36-V, 6-A, low-noise synchronous step-down converter Smaller solution size, higher efficiency, lower EMI and spread spectrum.

Product details

Iout (max) (A) 5 Vin (min) (V) 4 Vin (max) (V) 40 Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Spread Spectrum, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 28 Rating Automotive Operating temperature range (°C) -40 to 125
Iout (max) (A) 5 Vin (min) (V) 4 Vin (max) (V) 40 Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Spread Spectrum, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 28 Rating Automotive Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 WSON (DPR) 10 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    - Device Temperature Grade 1: –40°C to 125°C
    Ambient Operating Temperature Range
    - Device HBM ESD Classification Level H1C
    - Device CDM ESD Classification Level C4A
  • 4 V to 40 V Input Range
  • 5 A Continuous Output Current
  • Ultra-low 40 µA Operating Quiescent Current
  • 90 mΩ High-Side MOSFET
  • Minimum Switch-On Time: 75 ns
  • Current Mode Control
  • Adjustable Switching Frequency from 200 kHz to
    2.5 MHz
  • Frequency Synchronization to External Clock
  • Spread Spectrum Option for Reduced EMI
  • Internal Compensation for Ease of Use
  • High Duty Cycle Operation Supported
  • Precision Enable Input
  • 1 µA Shutdown Current
  • External Soft-start
  • Thermal, Overvoltage and Short Protection
  • 8-Pin HSOIC with PowerPAD™ Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    - Device Temperature Grade 1: –40°C to 125°C
    Ambient Operating Temperature Range
    - Device HBM ESD Classification Level H1C
    - Device CDM ESD Classification Level C4A
  • 4 V to 40 V Input Range
  • 5 A Continuous Output Current
  • Ultra-low 40 µA Operating Quiescent Current
  • 90 mΩ High-Side MOSFET
  • Minimum Switch-On Time: 75 ns
  • Current Mode Control
  • Adjustable Switching Frequency from 200 kHz to
    2.5 MHz
  • Frequency Synchronization to External Clock
  • Spread Spectrum Option for Reduced EMI
  • Internal Compensation for Ease of Use
  • High Duty Cycle Operation Supported
  • Precision Enable Input
  • 1 µA Shutdown Current
  • External Soft-start
  • Thermal, Overvoltage and Short Protection
  • 8-Pin HSOIC with PowerPAD™ Package

The LMR14050-Q1 is a 40 V, 5 A step down regulator with an integrated high-side MOSFET. With a wide input range from 4 V to 40 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. An extended family is available in 2 A and 3.5 A options in pin-to-pin compatible packages, including LMR14020-Q1 and LMR14030-Q1. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR14050-Q1 is available in an 8-pin HSOIC or 10-pin WSON package with exposed pad for low thermal resistance.

The LMR14050-Q1 is a 40 V, 5 A step down regulator with an integrated high-side MOSFET. With a wide input range from 4 V to 40 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. An extended family is available in 2 A and 3.5 A options in pin-to-pin compatible packages, including LMR14020-Q1 and LMR14030-Q1. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR14050-Q1 is available in an 8-pin HSOIC or 10-pin WSON package with exposed pad for low thermal resistance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet LMR14050-Q1 SIMPLE SWITCHER® 40 V, 5 A Step-Down Converter with 40 µA IQ datasheet (Rev. A) PDF | HTML 03 Feb 2016
Application note Reduce Conducted EMI in Automotive Buck Converter Applications 31 Jul 2019
Application note How to Evaluate Junction Temperature Properly with Thermal Metrics (Rev. B) 29 Mar 2019
Application note How SYNC Logic Affects EMI Performance for Dual-Channel Buck Converters 27 Apr 2018
Technical article There are more ways than you think to reduce conducted EMI PDF | HTML 17 Apr 2018
Application note Low Conducted EMI Power Solution for Automotive Digital Cockpit With LMR14050 an 07 Feb 2018
Application note Design Feedforward Capacitor for LMR14020 20 Dec 2017
Application note How to Evaluate the Maximum Inductor in Internal Compensation PCM Buck Converter 20 Sep 2017
EVM User's guide LMR14050QDPR EVM USer's Guide 08 Feb 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR14050QDPREVM — LMR14050QDPR Wide Vin Step-Down Converter Evaluation Module

The LMR14050QDPREVM is a fully assembled and tested circuit for evaluating the LMR14050QDPRRQ1 Step-Down Converter. The LMR14050QDPREVM operates from 7V to 40V input (12V nominal) and provides a 5.0V or 3.3V output at 5A. The board has jumper connectors to enable or disable the converter (...)
User guide: PDF
Not available on TI.com
Evaluation board

LMR14050SEVM — LMR14050S Step-Down Converter Evaluation Module

The LMR14050SEVM is a fully assembled and tested circuit for evaluating the LMR14050S Step-Down Converter. The LMR14050SEVM operates from 7V to 36V input (12V nominal) and provides a 5.0V or 3.3V output at 5A. The board also has jumper connectors to enable or disable the converter operation, change (...)

User guide: PDF
Not available on TI.com
Simulation model

LMR14050S PSPICE Transient Model

SNVM708.ZIP (62 KB) - PSpice Model
Simulation model

LMR14050S Unencrypted PSpice Transient Model

SNVM923.ZIP (6 KB) - PSpice Model
Reference designs

TIDA-00887 — Automotive 2.4A Dual-Port USB Hub Reference Design With Short-to-Battery Protection

The TIDA-00887 is comprised of a two-port USB 2.0 hub with short-to-battery (STB) and short-circuit protection on both downstream ports provided by the TPD3S716-Q1. Both downstream ports are configured either as a custom divider mode or a dedicated charging port (DCP) provided by the TUSB4020BI-Q1 (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
HSOIC (DDA) 8 View options
WSON (DPR) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos