A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR36510 ACTIVE SIMPLE SWITCHER® 4.2-V to 65-V, 1-A synchronous step-down converter with 26-uA IQ Smaller footprint, lower IQ and lower EMI.

Product details

Iout (max) (A) 1 Vin (min) (V) 4.3 Vin (max) (V) 60 Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2500
Iout (max) (A) 1 Vin (min) (V) 4.3 Vin (max) (V) 60 Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2500
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • 4.3 V to 60 V Input Range
  • 1 A Continuous Output Current
  • Ultra-low 40 µA Operating Quiescent Current
  • 155 mΩ High-Side MOSFET
  • Current Mode Control
  • Adjustable Switching Frequency from 200 kHz
    to 2.5 MHz
  • Frequency Synchronization to External Clock
  • Internal Compensation for Ease of Use
  • High Duty Cycle Operation Supported
  • Precision Enable Input
  • Power-Good Flag
  • 1 µA Shutdown Current
  • Thermal, Overvoltage and Short Protection
  • 8-Pin HSOIC with PowerPAD Package
  • 4.3 V to 60 V Input Range
  • 1 A Continuous Output Current
  • Ultra-low 40 µA Operating Quiescent Current
  • 155 mΩ High-Side MOSFET
  • Current Mode Control
  • Adjustable Switching Frequency from 200 kHz
    to 2.5 MHz
  • Frequency Synchronization to External Clock
  • Internal Compensation for Ease of Use
  • High Duty Cycle Operation Supported
  • Precision Enable Input
  • Power-Good Flag
  • 1 µA Shutdown Current
  • Thermal, Overvoltage and Short Protection
  • 8-Pin HSOIC with PowerPAD Package

The LMR16010 is a 60 V, 1 A SIMPLE SWITCHER step down regulator with an integrated high-side MOSFET. With a wide input range from 4.3 V to 60 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR16010 is available in an 8-pin HSOIC package with exposed pad for low thermal resistance.

The LMR16010 is a 60 V, 1 A SIMPLE SWITCHER step down regulator with an integrated high-side MOSFET. With a wide input range from 4.3 V to 60 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR16010 is available in an 8-pin HSOIC package with exposed pad for low thermal resistance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMR16010 SIMPLE SWITCHER® 60 V, 1 A Step-Down Converter With 40 µA IQ datasheet (Rev. A) PDF | HTML 26 May 2016
Application note Simple Success with Conducted EMI and Radiated EMI for LMR160X0 17 May 2016
EVM User's guide LMR16010 EVM User's Guide 12 Oct 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR16010PEVM — LMR16010 Wide Vin Step-Down Converter Evaluation Module

The LMR16010PEVM evaluation module is a fully assembled and tested circuit for evaluating the LMR16010PDDAR step-Down Converter. The LMR16010PEVM operates from 7V to 60V input (24V nominal) and provides a 5.0V output at 1A. The board also has jumper connectors to enable or disable the converter (...)
User guide: PDF
Not available on TI.com
Simulation model

LMR16010P Non-Inverting and Inverting PSpice Transient Model

SNVMAQ8.ZIP (490 KB) - PSpice Model
Package Pins Download
HSOIC (DDA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos