The LMV7275-Q1 is a single rail-to-rail input low power comparator, characterized at
supply voltages of 1.8 V, 2.7 V, and 5 V. It consumes as little as 9-µA supply current per channel
while achieving a 800-ns propagation delay.
The LMV7275-Q1 is available in a SC-70 package. With these tiny packages, the PCB area
can be significantly reduced. They are ideal for low voltage, low power, and space-critical
designs.
The LMV7275-Q1 features an open-drain output stage that allows for wired-OR
configurations. The open-drain output also offers the advantage of allowing the output to be pulled
to any voltage up to 5.5 V, regardless of the supply voltage of the LMV7275-Q1, which is useful for
level-shifting applications.
The LMV7275-Q1 is built with Texas Instruments' advance submicron silicon-gate BiCMOS
process. It has bipolar inputs for improved noise performance, and CMOS outputs for lowest negative
output swing.
The LMV7275-Q1 is a single rail-to-rail input low power comparator, characterized at
supply voltages of 1.8 V, 2.7 V, and 5 V. It consumes as little as 9-µA supply current per channel
while achieving a 800-ns propagation delay.
The LMV7275-Q1 is available in a SC-70 package. With these tiny packages, the PCB area
can be significantly reduced. They are ideal for low voltage, low power, and space-critical
designs.
The LMV7275-Q1 features an open-drain output stage that allows for wired-OR
configurations. The open-drain output also offers the advantage of allowing the output to be pulled
to any voltage up to 5.5 V, regardless of the supply voltage of the LMV7275-Q1, which is useful for
level-shifting applications.
The LMV7275-Q1 is built with Texas Instruments' advance submicron silicon-gate BiCMOS
process. It has bipolar inputs for improved noise performance, and CMOS outputs for lowest negative
output swing.