48-pin (RTC) package image

LMX2694SRTCTSEP ACTIVE

Radiation hardened 15-GHz wideband PLLatinumâ„¢ RF synthesizer

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: V62/19616-02XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFNP (RTC) | 48
Operating temperature range (°C) -55 to 125
Package qty | Carrier 1 | JEDEC TRAY (10+1)

Features for the LMX2694-SEP

  • VID V62/19616 -02XE
  • 39.3-MHz to 15.1-GHz output frequency
  • –110 dBc/Hz phase noise at 100-kHz offset with 15-GHz carrier
  • 54-fs RMS jitter at 8 GHz (100 Hz to 100 MHz)
  • Programmable output power
  • PLL key specifications
    • Figure of merit: –236 dBc/Hz
    • Normalized 1/f noise: –129 dBc/Hz
    • Up to 200-MHz phase detector frequency
  • Synchronization of output phase across multiple devices
  • Support for SYSREF with 9-ps resolution programmable delay
  • 3.3-V single power supply operation
  • Operating temperature range: –55°C to 125°C
  • Radiation specifications
    • Single event latch-up >43 MeV-cm2/mg
    • Total ionizing dose to 30 krad(Si)

Description for the LMX2694-SEP

The LMX2694-SEP device is a high-performance, wideband phase-locked loop (PLL) with an integrated voltage-controlled oscillator (VCO) and voltage regulators that can output any frequency between 39.3 MHz and 15.1 GHz without a doubler, eliminating the need for ½ harmonic filters. The VCO on this device covers an entire octave to complete the frequency coverage down to 39.3 MHz. The high-performance PLL, with a –236-dBc/Hz figure of merit and high-phase detector frequency, can achieve very low in-band noise and integrated jitter.

The LMX2694-SEP allows designers to synchronize the output of multiple instances of the device. This means that deterministic phase can be obtained from a device in any use case, including one with the fractional engine or output divider enabled. The device also allows designers to generate or repeat SYSREF (compliant to JESD204B standard) to use the device as a low-noise clock source for high-speed data converters.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more