LMZ12003EXT (ACTIVE) 3A SIMPLE SWITCHER Power Module with 20V Maximum Input Voltage for Military and Rugged App

 

Models (2)

Title Category Type Date
LMZ12003EXT Unencrypted PSpice Transient Model PSpice Model ZIP 12 Mar 2015
LMZ12003EXT PSpice Transient Model PSpice Model ZIP 24 Jan 2013

Design kits & evaluation modules (1)

Name Part# Type
Simple Switcher® Power Module 20Vin, 3A Extended Temp Eval Board LMZ12003EXTEVAL Evaluation Modules & Boards

Development tools (1)

Name Part# Type
LMZ1x/EXT Thermal Resistance Estimate LMZ1X-LMZXEXTDESIGN-CALC Calculation Tools
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ12003EXT

  Min   Max Range
Vin  V 4.5 to 20.0V
Vout  V 0.8 to 6V
Iout  A ≤ 3A
Ambient Temp  °C -55 to 125°C