LP-MSPM0G3507 MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU angled board image

LP-MSPM0G3507

MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU

Pricing

Qty Price
+

Features for the LP-MSPM0G3507

  • External ambient light sensor
  • RGB to show the PWM control
  • External buffer to show high speed ADC at 4 MHz
  • External temperature sensor

Description for the LP-MSPM0G3507

The LP-MSPM0G3507 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSPM0G3507. It contains everything needed to start developing on the MSPM0G3507 M0+ MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board includes three buttons, two LEDs (one is an RGB LED) and an analog temperature sensor and light sensor. It also has a external buffer to show high speed ADC performance at 4 MSPS.

Pricing

Qty Price
+