LP38692
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1A Low Dropout CMOS Linear Regulators, Stable with Ceramic Output Capacitors

 

Models (2)

Title Category Type Date
LP38692_3P3 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Jul 2015
LP38692_3P3 PSpice Transient Model PSpice Model ZIP 25 Apr 2014

Design kits & evaluation modules (1)

Name Part# Type
1A Low Dropout CMOS Linear Regulators with Adjustable Output Evaluation Module LP38692EVAL Evaluation Modules & Boards

Reference designs

Low Cost, Small Solution Size Power Management Reference Design for CC3200 SimpleLink Wi-Fi

The TIDA-00534 reference design provides guideline and test data of a cost effective small size power solution to power the main 3.3V voltage rails of the CC3200 wireless MCU or any other noise sensitive system from a 5V voltage source.

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LP38692

  Min   Max Range
Vin  V 2.75 to 10.0V
Vout  V 1.8 to 5V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C