LP3907TL-JSXS/NOPB

OBSOLETE

LP3907 Dual 1A and 600mA Buck Converters and Dual 300mA LDOs with I2C Interface | YZR | 25 | -40 to 85

OBSOLETE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LP3907 information

Packaging information

Package | Pins DSBGA (YZR) | 25
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the LP3907

  • Input Voltage Range: 2.8 V to 5.5 V
  • Compatible with Advanced Applications Processors and FPGAs
  • 2 LDOs for Powering Internal Processor Functions and I/Os
  • High-Speed Serial Interface for Independent Control of Device Functions and Settings
  • Precision Internal Reference
  • Thermal Overload Protection
  • Current Overload Protection
  • Software Programmable Regulators
  • External Power-On-Reset Function for Buck1 and Buck2 (Power Good with Delay Function)
  • Undervoltage Lockout Detector to Monitor Input Supply Voltage
  • Step-Down DC-DC Converters (Buck)
    • Programmable VOUT from:
      • Buck1 : 0.8 V–2 V at 1 A
      • Buck2 : 1 V–3.5 V at 600 mA
    • Up to 96% Efficiency
    • 2.1-MHz PWM Switching Frequency
    • PWM-to-PFM Automatic Mode Change
      Under Low Loads
    • ±3% Output Voltage Accuracy
    • Automatic Soft Start
  • Linear Regulators (LDO)
    • Programmable VOUT of 1 V to 3.5 V
      (except JJ11, FX6W, and JX6X options)
    • 300-mA Output Current
    • 30-mV (typical) Dropout
    • Create a Custom Design Using the LP3907 With the WEBENCH® Power Designer

Description for the LP3907

The LP3907 device is a multi-function, programmable power management unit (PMU) optimized for low-power FPGAs, microprocessors, and DSPs. This device integrates two highly efficient 1-A, 600-mA step-down DC-DC converters with dynamic voltage scaling (DVS), two 300-mA linear regulators, and a 400-kHz I2C interface to allow a host controller access to the internal control registers of the device. The LP3907 additionally features programmable power-on sequencing.

Features include programmable power-on sequencing, communication control (I2C), dynamic voltage scaling, overcurrent protection, Power Good, synchronous rectification, thermal shutdown, and undervoltage lockout. For applications requiring light loads, the high-efficiency synchronous switching buck regulators enter PFM mode and operate with reduced switching frequency and supply current to maintain high efficiency at very light loads.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more