LP5817DRLR

ACTIVE

3-channel I2C interface RGB LED driver | DRL | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: LP5817DRLR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-5X3 (DRL) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 4,000 | LARGE T&R

Features for the LP5817

  • Operating voltage range
    • VCC range: 2.5V to 5.5V
    • Logic pins compatible with 1.8V, 3.3V, and 5V
    • Output voltage up to 5.5V
  • 3 constant current sinks with high precision
    • 0.1mA to 51mA per channel
    • Channel-to-channel error: ±3% (maximum)
    • Ultra-low headroom voltage: 135mV (maximum) at 25.5mA; 275mV (maximum) at 51mA
  • Ultra-low power consumption
    • Shutdown: ISD = 0.1µA (typical)
    • Standby: ISTB = 22µA (typical)
    • Active:
      • INOR = 0.15mA (typical) when disable output channel
      • INOR = 0.23mA (typical) when LED current = 25.5mA
  • Analog dimming (current gain control)
    • Global 1-bit Maximum Current (MC): 25.5mA or 51mA
    • Individual 8-bits Dot Current (DC) setting
  • PWM dimming up to audible-noise-free 23kHz
    • Individual 8-bits PWM dimming resolution
    • Linear or exponential dimming curves
  • 400kHz (maximum) I2C interface
  • ESD: 4kV HBM, 1.5kV CDM
  • Package
    • 2.1mm × 1.6mm SOT583-8 with 0.5mm pitch
    • 1.4mm × 0.7mm DSBGA-8 with 0.35mm pitch
  • –40°C to 125°C operating temperature range

Description for the LP5817

The LP5817 is a 3-channel RGB LED driver. The device has ultra-low operation current with 0.1µA (typical) in shutdown mode, 0.15mA (typical) when enable device and 0.2mA (typical) when illuminate LEDs.

Both analog dimming and PWM dimming methods are adopted to achieve powerful dimming performance. The output current of each LED can be adjusted with 256 steps from 0.1mA to 25.5mA or 0.2mA to 51mA. The 8-bits PWM generator enables smooth and audible-noise-free dimming control for LED brightness.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more