LP5912-1.1DRVRG4

ACTIVE

500-mA low-noise low-IQ low-dropout voltage regulator with reverse current protection | DRV | 6 | -40 to 125

ACTIVE Custom reel may be available
Same as: LP5912-1.1DRVRG4.A, LP5912-1.1DRVRG4.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DRV) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LP5912

  • Input Voltage Range: 1.6 V to 6.5 V
  • Output Voltage Range: 0.8 V to 5.5 V
  • Output Current up to 500 mA
  • Low Output-Voltage Noise: 12 µVRMS Typical
  • PSRR at 1 kHz: 75 dB Typical
  • Output Voltage Tolerance (VOUT ≥ 3.3 V): ±2%
  • Low IQ (Enabled, No Load): 30 µA Typical
  • Low Dropout (VOUT ≥ 3.3 V): 95 mV Typical at 500-mA Load
  • Stable With 1-µF Ceramic Input and Output Capacitors
  • Thermal-Overload and Short-Circuit Protection
  • Reverse Current Protection
  • No Noise Bypass Capacitor Required
  • Output Automatic Discharge for Fast Turnoff
  • Power-Good Output With 140-µs Typical Delay
  • Internal Soft-Start to Limit the In-rush Current
  • –40°C to +125°C Operating Junction Temperature Range

Description for the LP5912

The LP5912 is low-noise LDO that can supply up to 500 mA of output current. Designed to meet the requirements of RF and analog circuits, the LP5912 device provides low noise, high PSRR, low quiescent current, and low line and load transient response. The LP5912 offers class-leading noise performance without a noise bypass capacitor and with the ability for remote output capacitance placement.

The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor (no separate noise bypass capacitor required).

This device is available with fixed output voltages from 0.8 V to 5.5 V in 25-mV steps. Contact Texas Instruments Sales for specific voltage option needs.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more