MCF8316AEVM MCF8316A three-phase sensorless FOC BLDC motor driver evaluation module angled board image

MCF8316AEVM

MCF8316A three-phase sensorless FOC BLDC motor driver evaluation module

Pricing

Qty Price
+

Features for the MCF8316AEVM

  • GUI available with full configuration & control 
  • Sensorless Field Oriented Control (FOC)
  • 4.5-V to 35-V operation with 8-A peak current drive
  • 95 mΩ (high-side plus low-side) integrated MOSFETs
  • On-board MSP430 handles connectivity with the PC & GUI

Description for the MCF8316AEVM

MCF8316A is a three half-H-bridge integrated MOSFET driver for sensorless FOC control of a three-phase brushless DC (BLDC) motor for 4.5-V to 35-V,  8-A Peak current drive. The MCx8316A integrates a buck regulator that can support 200-mA with programmable regulated supply. Includes an on-board MSP430, MSP430FR2355, which is used to interface with the MCF8316AEVM GUI.

Pricing

Qty Price
+