MMBZ15VALDBZR

ACTIVE

Common anode Zener diode with 30kV ESD protection in SOT-23 package | DBZ | 3 | -55 to 150

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -55 to 150
Package qty | Carrier 3,000 | LARGE T&R

Features for the MMBZ15VAL

  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air-gap discharge
  • IEC 61643-321 surge protection:
    • Up to 1.7A (10/1000µs)
  • Low leakage current: 50nA (max)
  • Temperature range: –55°C to +150°C
  • Leaded packages used for automatic optical inspection (AOI)

Description for the MMBZ15VAL

The MMBZxxVAL is a dual channel unidirectional or single channel bidirectional ESD in common anode configuration. The device’s relatively low capacitance and low leakage features enable use in higher speed applications.

The MMBZxxVAL is packaged in the SOT-23, providing two channels of robust transient protection in one space-efficient form factor.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more