24-bit, 8-ch delta-sigma ADC with current DAC, 8051 microcontroller and 8k flash memory
Product details
Parameters
We are not able to display this information. Please refer to the product data sheet.Package | Pins | Size
Features
- ANALOG FEATURES
- MSC1200 and MSC1201:
- 24-Bits No Missing Codes
- 22-Bits Effective Resolution At 10Hz
- Low Noise: 75nV
- MSC1202:
- 16 Bits No Missing Codes
- 16 Bits Effective Resolution At 200Hz
- Noise: 600nV
- PGA From 1 To 128
- Precision On-Chip Voltage Reference
- 8 Diff/Single-Ended Channels (MSC1200)
- 6 Diff/Single-Ended Channels (MSC1201/02)
- On-Chip Offset/Gain Calibration
- Offset Drift: 0.1ppm/°C
- Gain Drift: 0.5ppm/°C
- On-Chip Temperature Sensor
- Selectable Buffer Input
- Signal-Source Open-Circuit Detect
- 8-Bit Current DAC
- MSC1200 and MSC1201:
- DIGITAL FEATURES
- Microcontroller Core
- 8051-Compatible
- High-Speed Core:
- 4 Clocks per Instruction Cycle
- DC to 33MHz
- On-Chip Oscillator
- PLL with 32kHz Capability
- Single Instruction 121ns
- Dual Data Pointer
- Memory
- 4kB or 8kB of Flash Memory
- Flash Memory Partitioning
- Endurance 1M Erase/Write Cycles, 100-Year Data Retention
- 256 Bytes Data SRAM
- In-System Serially Programmable
- Flash Memory Security
- 1kB Boot ROM
- Peripheral Features
- 16 Digital I/O Pins
- Additional 32-Bit Accumulator
- Two 16-Bit Timer/Counters
- System Timers
- Programmable Watchdog Timer
- Full-Duplex USART
- Basic SPI™
- Basic I2C™
- Power Management Control
- Internal Clock Divider
- Idle Mode Current < 200µA
- Stop Mode Current < 100nA
- Digital Brownout Reset
- Analog Low-Voltage Detect
- 20 Interrupt Sources
- Microcontroller Core
- GENERAL FEATURES
- Each Device Has Unique Serial Number
- Package:
- TQFP-48 (MSC1200)
- QFN-36 (MSC1201/02)
- Low Power: 3mW at 3.0V, 1MHz
- Industrial Temperature Range: –40°C to +125°C
- Power Supply: 2.7V to 5.25V
- APPLICATIONS
- Industrial Process Control
- Instrumentation
- Liquid/Gas Chromatography
- Blood Analysis
- Smart Transmitters
- Portable Instruments
- Weigh Scales
- Pressure Transducers
- Intelligent Sensors
- Portable Applications
- DAS Systems
All trademarks are the property of their respective owners.
Description
The MSC1200Yx, MSC1201Yx, and MSC1202Yx are completely integrated families of mixed-signal devices incorporating a high-resolution, delta-sigma ADC, 8-bit cuurent output DAC, input multiplexer, burnout detect current sources, selectable buffered input, offset DAC, programmable gain amplifier (PGA), temperature sensor, voltage reference, 8-bit 8051 microcontroller, Flash Program Memory, Flash Data Memory, and Data SRAM. The MSC1200, MSC1201, and MSC1202 will be referred to as the MSC120x in this document, unless otherwise noted.
On-chip peripherals include an additional 32-bit summation register, basic SPI, basic I2C, USART, two 8-bit digital input/output ports, a watchdog timer, low-voltage detect, on-chip power-on reset, brownout reset, timer/counters, system clock divider, PLL, on-chip oscillator, and external or internal interrupts.
The devices accept differential or single-ended signals directly from a transducer. The ADC provides 24 bits (MSC1200/01) or 16 bits (MSC1202) of resolution and 24 bits (MSC1200/01) or 16 bits (MSC1202) of no-missing-code performance using a Sinc3 filter with a programmable sample rate. The ADC also has a selectable filter that allows for high-resolution, single-cycle conversions.
The microcontroller core is 8051 instruction set compatible. The microcontroller core is an optimized 8051 core that executes up to three times faster than the standard 8051 core, given the same clock source. This design makes it possible to run the device at a lower external clock frequency and achieve the same performance at lower power than the standard 8051 core.
The MSC120x allow users to uniquely configure the Flash Memory map to meet the needs of their applications. The Flash is programmable down to +2.7V using serial programming. Flash endurance is typically 1M Erase/Write cycles.
The parts have separate analog and digital supplies, which can be independently powered from +2.7V to +5.25V. At +3V operation, the power dissipation for the part is typically less than 3mW. The MSC1200 is available in a TQFP-48 package. The MSC1201 and MSC1202 are both available in a QFN-36 package.
The MSC120x are designed for high-resolution measurement applications in smart transmitters, industrial process control, weigh scales, chromatography, and portable instrumentation.
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | Datasheet | Precision ADC & DAC with 8051 Microcontroller and Flash Memory datasheet (Rev. E) | May 18, 2006 |
* | Errata | MSC1200 Errata (Rev. C) | May 18, 2006 |
Application note | Measuring Temperature with the ADS1216, ADS1217, or ADS1218 (Rev. B) | Nov. 16, 2017 | |
Application note | Amplifiers and Bits; An Introduction to Selecting Amplifiers for Data Converters (Rev. D) | May 18, 2015 | |
Application note | Getting the Full Potential from your ADC (Rev. B) | May 15, 2015 | |
Application note | Principles of Data Acquisition and Conversion (Rev. A) | Apr. 16, 2015 | |
Application note | The Offset DAC (Rev. A) | Apr. 01, 2015 | |
User guide | MSC120x User's Guide | Apr. 20, 2006 | |
Application note | Measuring Temperature with the ADS1216, ADS1217, or ADS1218 (Rev. A) | Feb. 17, 2004 | |
Application note | Inputs Currents for High-Resolution ADCs | Mar. 06, 2003 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.Software development
Design tools & simulation
Features
- Leverages Cadence PSpice Technology
- Preinstalled library with a suite of digital models to enable worst-case timing analysis
- Dynamic updates ensure you have access to most current device models
- Optimized for simulation speed without loss of accuracy
- Supports simultaneous analysis of multiple products
- (...)
Features
- Expedites circuit design with analog-to-digital converters (ADCs) and digital-to-analog converters (DACs)
- Noise calculations
- Common unit translation
- Solves common amplifier circuit design problems
- Gain selections using standard resistors
- Filter configurations
- Total noise for common amplifier configurations
- (...)
CAD/CAE symbols
Package | Pins | Download |
---|---|---|
TQFP (PFB) | 48 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.