MSP-EXP430F5529LP - MSP430F5529  LaunchPad™ development kit for USB (angled board image)

MSP-EXP430F5529LP

MSP430F5529 LaunchPad™ development kit for USB

  • Inventory: In stock
    Limit:
Out of stock
Not available

Pricing

Qty Price
+

Features for the MSP-EXP430F5529LP

  • USB 2.0-enabled MSP430F5529 16-bit MCU
  • Up to 25 MHz
  • 128KB Flash and 8KB RAM
  • 12 Bit SAR ADC
  • Various USB device class examples and embedded software libraries available (CDC, HID, MSC)
  • eZ-FET lite: Open source onboard debugger with application UART
  • One USB connection for emulator and target via the use of an onboard USB hub
  • USB as power source: 5V and 3.3V through a high efficiency DC/DC converter
  • 40 pin LaunchPad standard leveraging the BoosterPack ecosystem

Description for the MSP-EXP430F5529LP

The MSP430™ LaunchPad™ development kit now has USB. The MSP-EXP430F5529LP is a cost-effective and simple development kit for the MSP430F5529 USB microcontroller. It offers an easy way to start developing with the MSP430 MCU, with onboard emulation for programming and debugging as well as buttons and LEDs for a user interface.
  • Inventory: In stock
    Limit:
Out of stock
Not available

Pricing

Qty Price
+