MSP430I2041
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
16MHz MCU with four 24-bit Sigma-Delta ADCs, two 16-bit High Res Timers, 32KBKB flash, 2KB RAM

 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
RoHS Compliant MSP430I2041TPW     Green (RoHS & no Sb/Br)   NIPDAU   Level-2-260C-1 YEAR View View View View
RoHS Compliant MSP430I2041TPWR     Green (RoHS & no Sb/Br)   NIPDAU   Level-2-260C-1 YEAR View View View View
RoHS Compliant MSP430I2041TRHBR     Green (RoHS & no Sb/Br)   NIPDAU   Level-2-260C-1 YEAR View View View View
RoHS Compliant MSP430I2041TRHBT     Green (RoHS & no Sb/Br)   NIPDAU   Level-2-260C-1 YEAR View View View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.