OPA2182

PREVIEW

36V, 5MHz, low offset (3.5 μV), zero drift (0.005 μV/°C), low noise (5.7 nV/√Hz), MUX-friendly op am

Part number Buy Inventory Qty | Price (USD) HIDDEN - Base price Package qty | Carrier HIDDEN - Package quantity Package | Pins Buy from distributors Samples Material type Operating temperature range (°C) Device marking Lead finish/Ball material MSL rating/Peak reflow RoHS REACH Material content MTBF/FIT rate Qualification summary Ongoing reliability monitoring
hidden hidden

OPA2182ID

PREVIEW
Not available Not available 1ku | $1.53 1.53 75 | TUBE 75 SOIC (D) | 8 Preproduction - only available from TI Not available Production -40 to 125
Call TI
Call TI View View View View

POPA2182ID

ACTIVE
854 1ku | $1.53 1-99 $3.09 100-249 $2.71 250-999 $1.90 1,000+ $1.53 1.53 75 | TUBE 75 SOIC (D) | 8 Contact distributors Request sample Preproduction These are prototypes/experimental devices, and are not yet approved or released for full production. Testing and final process, including without limitation quality assurance, reliability performance testing, and/or process qualification, may not yet be complete, and this item is subject to further changes or possible discontinuation. If available for ordering, purchases will be subject to an additional waiver at checkout, and are intended for early internal evaluation purposes only. These items are sold without warranties of any kind. -40 to 125
Call TI
Call TI View View View View