OPA564 1.5A, 24V, 17MHz, Power Operational Amplifier | TI.com

OPA564 (ACTIVE)

1.5A, 24V, 17MHz, Power Operational Amplifier

1.5A, 24V, 17MHz, Power Operational Amplifier - OPA564
Datasheet
 

Description

The OPA564 is a low-cost, high-current operational amplifier that is ideal for driving up to 1.5A into reactive loads. The high slew rate provides 1.3MHz full-power bandwidth and excellent linearity. These monolithic integrated circuits provide high reliability in demanding powerline communications and motor control applications.

The OPA564 operates from a single supply of 7V to 24V, or dual power supplies of ±3.5V to ±12V. In single-supply operation, the input common-mode range extends to the negative supply. At maximum output current, a wide output swing provides a 20VPP (IOUT = 1.5A) capability with a nominal 24V supply.

The OPA564 is internally protected against over-temperature conditions and current overloads. It is designed to provide an accurate, user-selected current limit. Two flag outputs are provided; one indicates current limit and the second shows a thermal over-temperature condition. It also has an Enable/Shutdown pin that can be forced low to shut down the output, effectively disconnecting the load.

The OPA564 is housed in a thermally-enhanced, surface-mount PowerPAD™ package (HSOP-20) with the choice of the thermal pad on either the top side or the bottom side of the package. Operation for both versions is specified over the industrial temperature range, –40°C to +85°C.

Features

  • HIGH OUTPUT CURRENT: 1.5A
  • WIDE POWER-SUPPLY RANGE:
    • Single Supply: +7V to +24V
    • Dual Supply: ±3.5V to ±12V
  • LARGE OUTPUT SWING: 20VPP at 1.5A
  • FULLY PROTECTED:
    • THERMAL SHUTDOWN
    • ADJUSTABLE CURRENT LIMIT
  • DIAGNOSTIC FLAGS:
    • OVER-CURRENT
    • THERMAL SHUTDOWN
  • OUTPUT ENABLE/SHUTDOWN CONTROL
  • HIGH SPEED:
    • GAIN-BANDWIDTH PRODUCT: 17MHz
    • FULL-POWER BANDWIDTH AT 10VPP: 1.3MHz
    • SLEW RATE: 40V/µs
  • DIODE FOR JUNCTION TEMPERATURE MONITORING
  • HSOP-20 PowerPAD PACKAGE
    (Bottom- and Top-Side Thermal Pad Versions)
  • APPLICATIONS
    • POWERLINE COMMUNICATIONS
    • VALVE, ACTUATOR DRIVER
    • VCOM DRIVER
    • MOTOR DRIVER
    • AUDIO POWER AMPLIFIER
    • POWER-SUPPLY OUTPUT AMPLIFIER
    • TEST EQUIPMENT AMPLIFIER
    • TRANSDUCER EXCITATION
    • LASER DIODE DRIVER
    • GENERAL-PURPOSE LINEAR POWER BOOSTER

PowerPAD is a trademark of Texas Instruments, Inc.
All other trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Power op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
Output current (Typ) (mA)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Vos (offset voltage @ 25 C) (Max) (mV)
Offset drift (Typ) (uV/C)
Iq per channel (Typ) (mA)
Features
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Rail-to-rail
Architecture
OPA564 OPA564-Q1
1     1    
7     7    
24     24    
1500     1500    
17     17    
40     40    
20     20    
10     10    
39     39    
Adj Current Limit
Shutdown    
Adj Current Limit
Shutdown    
Catalog     Automotive    
-40 to 85     -40 to 125    
HSOP | 20
SO PowerPAD | 20    
SO PowerPAD | 20    
20HSOP: 133 mm2: 10.405000000000001 x 12.825 (HSOP | 20)
20SO PowerPAD: 133 mm2: 10.405000000000001 x 12.825 (SO PowerPAD | 20)    
20SO PowerPAD: 133 mm2: 10.405000000000001 x 12.825 (SO PowerPAD | 20)    
100     100    
90     80    
In to V-     In to V-    
FET     FET    

Design tool

Design with OPA564

Filter Type
 Lowpass
 Highpass
 Bandpass
 Bandstop
 
Cutoff Frequency  Hz
Gain  dB
Filter Response
Filter Order