OPA693 Ultra-Wideband, Fixed Gain Video Buffer Amplifier with Disable | TI.com

OPA693 (ACTIVE)

Ultra-Wideband, Fixed Gain Video Buffer Amplifier with Disable

 

Description

The OPA693 provides an easy to use, broadband, fixed gain buffer amplifier. Depending on the external connections, the internal resistor network may be used to provide either a fixed gain of +2 video buffer or a gain of ±1 voltage buffer. Operating on a low 13mA supply current, the OPA693 offers a slew rate (2500V/µs) and bandwidth (> 700MHz) normally associated with a much higher supply current. A new output stage architecture delivers high output current with a minimal headroom and crossover distortion. This gives exceptional single-supply operation. Using a single +5V supply, the OPA693 can deliver a 2.5VPP swing with over 90mA drive current and 500MHz bandwidth at a gain of +2. This combination of features makes the OPA693 an ideal RGB line driver or single-supply undersampling Analog-to-Digital Converter (ADC) input driver.

The OPA693’s low 13mA supply current is precisely trimmed at 25°C. This trim, along with low drift over temperature, ensures lower maximum supply current than competing products that report only a room temperature nominal supply current. System power may be further reduced by using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, gives normal operation. This optional disable allows the OPA693 to fit into existing video buffer layouts where the disable pin is unconnected to get improved performance with no board changes. If pulled LOW, the OPA693 supply current drops to less than 170µA while the output goes into a high impedance state. This feature may be used for power savings.

The low gain stable current-feedback architecture used in the OPA693 is particularly suitable for high full-power bandwidth cable driving requirements. Where the additional flexibility of an op amp is required, consider the OPA695 ultra-wideband current feedback op amp. Where a unity gain stable voltage feedback op amp with very high slew rate is required, consider the OPA690.

Features

  • VERY HIGH BANDWIDTH (G = +2): 700MHz
  • FLEXIBLE SUPPLY RANGE:
        +5V to +12V Single Supply
       ±2.5V to ±6V Dual Supplies
  • INTERNALLY FIXED GAIN: +2 or ±1
  • LOW SUPPLY CURRENT: 13mA
  • LOW DISABLED CURRENT: 120µA
  • HIGH OUTPUT CURRENT: ±120mA
  • OUTPUT VOLTAGE SWING: ±4.1V
  • SOT23-6 AVAILABLE
  • APPLICATIONS
    • BROADBAND VIDEO LINE DRIVERS
    • MULTIPLE LINE VIDEO DA
    • PORTABLE INSTRUMENTS
    • ADC BUFFERS
    • HIGH FREQUENCY ACTIVE FILTERS
    • HFA1112 IMPROVED DROP-IN

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in High-speed op amps (GBW>=50MHz)

 
Architecture
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
BW @ Acl (MHz)
Acl, min spec gain (V/V)
Slew Rate (Typ) (V/us)
Vn at flatband (Typ) (nV/rtHz)
Vn at 1 kHz (Typ) (nV/rtHz)
Vos (offset voltage @ 25 C) (Max) (mV)
Rail-to-rail
Features
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Gain range (dB)
Offset drift (Typ) (uV/C)
GBW (Typ) (MHz)
Output current (Typ) (mA)
2nd harmonic (dBc)
3rd harmonic (dBc)
@ MHz
OPA693 OPA3692 OPA3693 OPA692
Current FB     Current FB     Current FB     Current FB    
1     3     3     1    
5     5     3.5     5    
12     12     12     12    
1400     280     800     280    
1     1     1     1    
2500     2100     2500     2100    
1.8     1.7     1.8     1.7    
3     2.3     3     2    
2     2.5     3.5     2.5    
No     No     No     No    
Shutdown         Shutdown    
Catalog     Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 85     -40 to 85    
SOIC | 8
SOT-23 | 6    
SOIC | 16
SSOP | 16    
SSOP | 16     SOIC | 8
SOT-23 | 6    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
6SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 6)    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16SSOP: 29 mm2: 6 x 4.9 (SSOP | 16)    
16SSOP: 29 mm2: 6 x 4.9 (SSOP | 16)     8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
6SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 6)    
6         6    
5     12     8     12    
1400     280     800     280    
120     190     100     190    
82     79     69     79    
96     94     83     94    
10     5     10     5