PCI1420

LAST TIME BUY

PC card controller

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) to
Protocols Catalog Rating Catalog Operating temperature range (°C) to
LQFP (PDV) 208 784 mm² 28 x 28
  • Fully compatible with the Intel™ 430TX (Mobile Triton II) chipset
  • A 208-pin Low-Profile QFP (PDV), 209-terminal MicroStar BGA™ package (GHK), or the 209-terminal lead-free (Pb, atomic number 82) MicroStar BGA™ package (ZHK).
  • 3.3-V core logic with universal PCI interfaces compatible with 3.3-V and 5-V PCI signaling environments
  • Mix-and-match 5-V/3.3-V 16-bit PC Cards and 3.3-V CardBus Cards
  • Two PC Card or CardBus slots with hot insertion and removal
  • Uses serial interface to TI™ TPS2206/2216 dual-slot PC Card power switch
  • Burst transfers to maximize data throughput with CardBus Cards
  • Parallel PCI interrupts, parallel ISA IRQ and parallel PCI interrupts, serial ISA IRQ with parallel PCI interrupts, and serial ISA IRQ and PCI interrupts
  • Serial EEPROM interface for loading subsystem ID and subsystem vendor ID
  • Pipelined architecture allows greater than 130M bps throughput from CardBus-to-PCI and from PCI-to-CardBus
  • Up to five general-purpose I/Os
  • Programmable output select for CLKRUN
  • Multifunction PCI device with separate configuration space for each socket
  • Five PCI memory windows and two I/O windows available for each R2 socket
  • Two I/O windows and two memory windows available to each CardBus socket
  • Exchangeable Card Architecture (ExCA) compatible registers are mapped in memory and I/O space
  • Intel 82365SL-DF and 82365SL register compatible
  • Distributed DMA (DDMA) and PC/PCI DMA
  • 16-Bit DMA on both PC Card sockets
  • Ring indicate, SUSPEND, PCI CLKRUN, and CardBus CCLKRUN
  • Socket activity LED pins
  • PCI Bus Lock (LOCK)
  • Advanced Submicron, Low-Power CMOS Technology
  • Internal Ring Oscillator

MicroStar BGA, TI are trademarks of Texas Instruments.
Intel is a trademark of Intel Corporation.

  • Fully compatible with the Intel™ 430TX (Mobile Triton II) chipset
  • A 208-pin Low-Profile QFP (PDV), 209-terminal MicroStar BGA™ package (GHK), or the 209-terminal lead-free (Pb, atomic number 82) MicroStar BGA™ package (ZHK).
  • 3.3-V core logic with universal PCI interfaces compatible with 3.3-V and 5-V PCI signaling environments
  • Mix-and-match 5-V/3.3-V 16-bit PC Cards and 3.3-V CardBus Cards
  • Two PC Card or CardBus slots with hot insertion and removal
  • Uses serial interface to TI™ TPS2206/2216 dual-slot PC Card power switch
  • Burst transfers to maximize data throughput with CardBus Cards
  • Parallel PCI interrupts, parallel ISA IRQ and parallel PCI interrupts, serial ISA IRQ with parallel PCI interrupts, and serial ISA IRQ and PCI interrupts
  • Serial EEPROM interface for loading subsystem ID and subsystem vendor ID
  • Pipelined architecture allows greater than 130M bps throughput from CardBus-to-PCI and from PCI-to-CardBus
  • Up to five general-purpose I/Os
  • Programmable output select for CLKRUN
  • Multifunction PCI device with separate configuration space for each socket
  • Five PCI memory windows and two I/O windows available for each R2 socket
  • Two I/O windows and two memory windows available to each CardBus socket
  • Exchangeable Card Architecture (ExCA) compatible registers are mapped in memory and I/O space
  • Intel 82365SL-DF and 82365SL register compatible
  • Distributed DMA (DDMA) and PC/PCI DMA
  • 16-Bit DMA on both PC Card sockets
  • Ring indicate, SUSPEND, PCI CLKRUN, and CardBus CCLKRUN
  • Socket activity LED pins
  • PCI Bus Lock (LOCK)
  • Advanced Submicron, Low-Power CMOS Technology
  • Internal Ring Oscillator

MicroStar BGA, TI are trademarks of Texas Instruments.
Intel is a trademark of Intel Corporation.

The TI PCI1420, the industry’s first 208-pin controller to meet the PCI Bus Power Management Interface Specification for PCI to CardBus Bridges, is a high-performance PCI-to-CardBus controller that supports two independent card sockets compliant with the 1997 PC Card Standard. The PCI1420 provides features that make it the best choice for bridging between PCI and PC Cards in both notebook and desktop computers. The 1997 PC Card Standard retains the 16-bit PC Card specification defined in PCI Local Bus Specification and defines the new 32-bit PC Card, CardBus, capable of full 32-bit data transfers at 33 MHz. The PCI1420 supports any combination of 16-bit and CardBus PC Cards in the two sockets, powered at 5 V or 3.3 V, as required.

The PCI1420 is compliant with the PCI Local Bus Specification, and its PCI interface can act as either a PCI master device or a PCI slave device. The PCI bus mastering is initiated during 16-bit PC Card DMA transfers or CardBus PC Card bridging transactions. The PCI1420 is also compliant with the latest PCI Bus Power Management Interface Specification.

All card signals are internally buffered to allow hot insertion and removal without external buffering. The PCI1420 is register compatible with the Intel 82365SL-DF and 82365SL ExCA controllers. The PCI1420 internal data path logic allows the host to access 8-, 16-, and 32-bit cards using full 32-bit PCI cycles for maximum performance. Independent buffering and a pipeline architecture provide an unsurpassed performance level with sustained bursting. The PCI1420 can also be programmed to accept fast posted writes to improve system-bus utilization.

Multiple system-interrupt signaling options are provided, including: parallel PCI, parallel ISA, serialized ISA, and serialized PCI. Furthermore, general-purpose inputs and outputs are provided for the board designer to implement sideband functions. Many other features designed into the PCI1420, such as socket activity light-emitting diode (LED) outputs, are discussed in detail throughout the design specification.

An advanced complementary metal-oxide semiconductor (CMOS) process achieves low system power consumption while operating at PCI clock rates up to 33 MHz. Several low-power modes enable the host power management system to further reduce power consumption.

The TI PCI1420, the industry’s first 208-pin controller to meet the PCI Bus Power Management Interface Specification for PCI to CardBus Bridges, is a high-performance PCI-to-CardBus controller that supports two independent card sockets compliant with the 1997 PC Card Standard. The PCI1420 provides features that make it the best choice for bridging between PCI and PC Cards in both notebook and desktop computers. The 1997 PC Card Standard retains the 16-bit PC Card specification defined in PCI Local Bus Specification and defines the new 32-bit PC Card, CardBus, capable of full 32-bit data transfers at 33 MHz. The PCI1420 supports any combination of 16-bit and CardBus PC Cards in the two sockets, powered at 5 V or 3.3 V, as required.

The PCI1420 is compliant with the PCI Local Bus Specification, and its PCI interface can act as either a PCI master device or a PCI slave device. The PCI bus mastering is initiated during 16-bit PC Card DMA transfers or CardBus PC Card bridging transactions. The PCI1420 is also compliant with the latest PCI Bus Power Management Interface Specification.

All card signals are internally buffered to allow hot insertion and removal without external buffering. The PCI1420 is register compatible with the Intel 82365SL-DF and 82365SL ExCA controllers. The PCI1420 internal data path logic allows the host to access 8-, 16-, and 32-bit cards using full 32-bit PCI cycles for maximum performance. Independent buffering and a pipeline architecture provide an unsurpassed performance level with sustained bursting. The PCI1420 can also be programmed to accept fast posted writes to improve system-bus utilization.

Multiple system-interrupt signaling options are provided, including: parallel PCI, parallel ISA, serialized ISA, and serialized PCI. Furthermore, general-purpose inputs and outputs are provided for the board designer to implement sideband functions. Many other features designed into the PCI1420, such as socket activity light-emitting diode (LED) outputs, are discussed in detail throughout the design specification.

An advanced complementary metal-oxide semiconductor (CMOS) process achieves low system power consumption while operating at PCI clock rates up to 33 MHz. Several low-power modes enable the host power management system to further reduce power consumption.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PCI1420 GHK/PDV PC Card Controllers datasheet 07 Jun 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
LQFP (PDV) 208 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos