PCM1602APT

ACTIVE

105dB SNR 6-Channel Audio DAC | PT | 48 | -25 to 85

Same as: PCM1602APT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PCM1602A information

Packaging information

Package | Pins LQFP (PT) | 48
Operating temperature range (°C) -25 to 85
Package qty | Carrier 250 | JEDEC TRAY (10+1)

Features for the PCM1602A

  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 105 dB, Typical
    • SNR: 105 dB, Typical
    • THD+N: 0.002%, Typical
    • Full-Scale Output: 3.1 VPP, Typical
  • 4×/8× Oversampling Interpolation Filter:
    • Stop-Band Attenuation: –55 dB
    • Pass-Band Ripple: ±0.03 dB
  • Sampling Frequency:
    • 5 kHz to 200 kHz (Channels 1 and 2)
    • 5 kHz to 100 kHz (Channels 3, 4, 5, and 6)
  • Accepts 16-, 18-, 20-, and 24-Bit Audio Data
  • Data Formats: Standard, I2S™, and Left-Justified
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, or 768 fS
  • User-Programmable Functions:
    • Digital Attenuation: 0 dB to –63 dB, 0.5 dB/Step
    • Soft Mute
    • Zero Flags Can Be Used As General- Purpose Logic Output
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow
  • Dual-Supply Operation:
    • 5-V Analog
    • 3.3-V Digital
  • 5-V Tolerant Digital Logic Inputs
  • Package: LQFP-48

Description for the PCM1602A

The PCM1602A is a CMOS, monolithic integrated circuit that features six 24-bit audio digital-to-analog converters (DACs) and support circuitry in a small LQFP-48 package. The DACs use Texas Instruments’ enhanced multilevel, delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.

The PCM1602A accepts industry-standard audio data formats with 16- to 24-bit audio data. Sampling rates up to 200 kHz (channels 1 and 2) or 100 kHz (channels 3, 4, 5, and 6) are supported. A full set of user-programmable functions is accessible through a 4-wire serial control port that supports register write and read functions.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more