PCM1608KY

NOT RECOMMENDED FOR NEW DESIGNS

105dB SNR 8-Channel Audio DAC | PT | 48

Same as: PCM1608KY.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
PCM1608KY is not recommended for new designs
open-in-new Compare alternates

Similar functionality to the compared device.

DSD1608PAH ACTIVE 108dB SNR 8-Channel Audio DAC | PAH | 52 | -40 to 85 Similar with DSD

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PCM1608 information

Packaging information

Package | Pins LQFP (PT) | 48
Package qty | Carrier 250 | JEDEC TRAY (10+1)

Features for the PCM1608

  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range:
        100 dB, Typical (PCM1608Y)
        105 dB, Typical (PCM1608KY)
    • SNR:
        100 dB, Typical (PCM1608Y)
        105 dB, Typical (PCM1608KY)
    • THD+N:
        0.003%, Typical (PCM1608Y)
        0.002%, Typical (PCM1608KY)
    • Full-Scale Output: 3.1 Vp-p, Typical
  • 4×/8× Oversampling Interpolation Filter:
    • Stop-Band Attenuation: -55 dB
    • Pass-Band Ripple: ±0.03 dB
  • Sampling Frequency:
    • 5 kHz to 200 kHz (Channels 1, 2, 7, and 8)
    • 5 kHz to 100 kHz (Channels 3, 4, 5, and 6)
  • Accepts 16-, 18-, 20-, and 24-Bit Audio Data
  • Data Formats: Standard, I2S, and Left-Justified
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, or 768 fS
  • User-Programmable Functions:
    • Digital Attenuation: 0 dB to -63 dB, 0.5 dB/Step
    • Soft Mute
    • Zero Flags Can Be Used As General-Purpose Logic Output
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow
  • Dual-Supply Operation:
    • 5-V Analog
    • 3.3-V Digital
  • 5-V Tolerant Digital Logic Inputs
  • Package: LQFP-48
  • APPLICATIONS
    • Integrated A/V Receivers
    • DVD Movie and Audio Players
    • HDTV Receivers
    • Car Audio Systems
    • DVD Add-On Cards for High-End PCs
    • Digital Audio Workstations
    • Other Multichannel Audio Systems

FilterPro is a trademark of Texas Instruments.
System Two, Audio Precision are trademarks of Audio Precision, Inc.
All trademarks are the property of their respective owners.

Description for the PCM1608

The PCM1608 is a CMOS, monolithic integrated circuit that features eight 24-bit audio digital-to-analog converters (DACs) and support circuitry in a small LQFP-48 package. The DACs use Texas Instruments' enhanced multilevel, delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.

The PCM1608 accepts industry-standard audio data formats with 16- to 24-bit audio data. Sampling rates up to 200 kHz (channels 1, 2, 7, and 8) or 100 kHz (channels 3, 4, 5, and 6) are supported. A full set of user-programmable functions is accessible through a 4-wire serial control port that supports register write and read functions.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more