PCM1680DBQR

ACTIVE

105dB SNR 8-Channel Audio DAC | DBQ | 28 | -25 to 70

ACTIVE Custom reel may be available
Same as: PCM1680DBQR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1680DBQ ACTIVE
Package qty | Carrier 40 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DBQ) | 28
Operating temperature range (°C) -25 to 70
Package qty | Carrier 2,000 | LARGE T&R

Features for the PCM1680

  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 105 dB Typical
    • SNR: 105 dB Typical
    • THD+N: 0.002% Typical
    • Full-Scale Output: 3.9 VPP Typical
  • 4x/8x Oversampling Interpolation Filter:
    • Stop-Band Attenuation: -50 dB
    • Passband Ripple: ±0.04 dB
  • Sampling Frequency: 5 kHz to 200 kHz
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, or 1152 fS with Autodetect
  • Zero Flags for Selectable Channel Combinations
  • Serial Port (SPI/I2C) for Mode Control
  • User-Programmable Functions:
    • Flexible Audio Data Formats
      • Right-Justified, I2S, and Left-Justified
      • 16-, 18-, 20-, and 24-Bit Audio Data
    • Digital Attenuation: Mode Selectable
      • 0 dB to -63 dB, 0.5-dB/step
      • 0 dB to -100 dB, 1-dB/step
    • Soft Mute
    • Digital De-Emphasis
    • Digital Filter Roll-Off: Sharp or Slow
  • Single Power-Supply Operation: 5-V Analog, 5-V Digital
  • Package: SSOP-28 (150 mil)
  • Pin-Compatible with PCM1780
  • APPLICATIONS
    • Integrated A/V Receivers
    • DVD Movie and Audio Players
    • HDTV Receivers
    • Car Audio Systems
    • DVD Add-On Cards for High-End PCs
    • Digital Audio Workstations
    • Other Multichannel Audio Systems

System Two, Audio Precision are trademarks of Audio Precision, Inc.
SPI is a trademark of Motorola.
I2C, I2S are trademarks of NXP Semiconductors.

Description for the PCM1680

The PCM1680 is a CMOS, monolithic integrated circuit which features eight 24-bit audio digital-to-analog converters (DACs) and support circuitry in a small SSOP-28. The DACs use TI's enhanced multilevel delta-sigma (%#x394;) architecture to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.

The PCM1680 accepts industry-standard audio data formats with 16-bit to 24-bit audio data. Sampling rates up to 200 kHz are supported. The PCM1680 provides a full set of user-programmable functions through a serial control port, using an SPI or I2C interface.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1680DBQ ACTIVE
Package qty | Carrier 40 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more