PCM1730E

ACTIVE

106dB SNR Stereo DAC | DB | 28

Same as: PCM1730E.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

PCM5101APWR ACTIVE 2VRMS DirectPath™, 106dB Audio Stereo DAC with 32-bit, 384kHz PCM Interface | PW | 20 | -25 to 85 No DC-blocking capacitors required

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PCM1730 information

Packaging information

Package | Pins SSOP (DB) | 28
Package qty | Carrier 47 | TUBE

Features for the PCM1730

  • 24-Bit Resolution
  • Analog Performance (VCC = 5 V):
    • Dynamic Range: 117 dB (Typically)
    • SNR: 117 dB (Typically)
    • THD+N: 0.0004% (Typically)
    • Full-Scale Output (At Post Amp): 2.2-Vrms
  • Differential Current Output: ±2.48 mA
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: –82 dB
    • Pass-Band Ripple: ±0.002 dB
  • Sampling Frequency of 10 kHz to 200 kHz System Clock: 128, 192, 256, 384, 512, or 768 fS With Auto Detect
  • Accepts 16-, 20-, and 24-Bit Audio Data
  • Data Formats: Standard, I2S, and Left-Justified
  • Digital De-Emphasis
  • Soft Mute
  • Zero Flags for Each Output
  • Dual Supply Operation:
    • 5 V for Analog
    • 3.3 V for Digital
  • 5-V Tolerant Digital Inputs
  • Small 28-Lead SSOP Package
  • APPLICATIONS
    • A/V Receivers
    • DVD Movie Players
    • SACD Player
    • HDTV Receivers
    • Car Audio Systems
    • Digital Multi-Track Recorders
    • Other Applications Requiring 24-Bit Audio

Description for the PCM1730

The PCM1730 is a CMOS, monolithic integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters utilize Texas Instruments’ advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1730 provides balanced current outputs, allowing the user to optimize analog performance externally. Sampling rates up to 200 kHz are supported.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more