PCM1771PWR

ACTIVE

98dB SNR Low-Power Stereo DAC with HP Amplifier (H/W Control) | PW | 16 | 0 to 70

ACTIVE Custom reel may be available
Same as: PCM1771PWR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1771PW ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (10+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) 0 to 70
Package qty | Carrier 2,000 | LARGE T&R

Features for the PCM1771

  • Multilevel DAC Including Headphone Amplifier
  • Analog Performance (VCC, VHP = 2.4 V):
    • Dynamic Range: 98 dB Typ
    • THD+N at 0 dB: 0.1% Typ
    • THD+N at -20 dB: 0.04% Typ
    • Output Power at RL = 16 : 13 mW (Stereo), 26 mW (Monaural)
  • 1.6-V to 3.6-V Single Power Supply
  • Low Power Dissipation: 6.5 mW at VCC, VHP = 2.4 V
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS
  • Sampling Frequency: 5 kHz to 50 kHz
  • Software Control (PCM1770):
    • 16-, 20-, 24-Bit Word Available
    • Left-, Right-Justified, and I2S
    • Slave/Master Selectable
    • Digital Attenuation: 0 dB to -62 dB, 1 dB/Step
    • 44.1-kHz Digital De-Emphasis
    • Zero Cross Attenuation
    • Digital Soft Mute
    • Monaural Analog-In With Mixing
    • Monaural Speaker Mode
  • Hardware Control (PCM1771):
    • Left-Justified and I2S
    • 44.1-kHz Digital De-Emphasis
    • Monaural Analog-In With Mixing
  • Pop-Noise-Free Circuit
  • 3.3-V Tolerant
  • Packages: TSSOP-16 and VQFN-20
  • APPLICATIONS
    • Portable Audio Player
    • Cellular Phone
    • PDA
    • Other Applications Requiring Low-Voltage Operation

Description for the PCM1771

The PCM1770 and PCM1771 devices are CMOS, monolithic, integrated circuits which include stereo digital-to-analog converters, headphone circuitry, and support circuitry in small TSSOP-16 and VQFN-20 packages.

The data converters use TI's enhanced multilevel architecture, which employs noise shaping and multilevel amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1770 and PCM1771 devices accept several industry standard audio data formats with 16- to 24-bit data, left-justified, I2S, etc., providing easy interfacing to audio DSP and decoder devices. Sampling rates up to 50 kHz are supported. A full set of user-programmable functions is accessible through a 3-wire serial control port, which supports register write functions.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1771PW ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (10+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more