PCM1820IRTER

ACTIVE

Stereo-channel, 32-bit, 192-kHz, audio analog-to-digital converter (ADC) with 113-dB SNR | RTE | 20 | -40 to 125

ACTIVE Custom reel may be available
Same as: PCM1820IRTER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTE) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the PCM1820

  • Stereo high-performance ADC:
    • 2-channel analog microphones or line-in
  • ADC line and microphone differential input performance:
    • PCM1820 dynamic range:
      • 123-dB, dynamic range enhancer enabled
      • 113-dB, dynamic range enhancer disabled
    • PCM1821 dynamic range: 106 dB
    • THD+N: –95 dB
  • ADC differential 2-VRMS full-scale input
  • ADC sample rate (fS) = 8 kHz to 192 kHz
  • Hardware pin control configurations
  • Linear-phase or low-latency filter selection
  • Flexible audio serial data interface:
    • Master or slave interface selection
    • 32-bits, 2-channel TDM
    • 32-bits, 2-channel I2S
  • Automatic power-down upon loss of audio clocks
  • Integrated high-performance audio PLL
  • Single-supply operation: 3.3 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 3.3-V AVDD supply:
    • 19.6 mW/channel at 16-kHz sample rate
    • 21.3 mW/channel at 48-kHz sample rate

Description for the PCM1820

The PCM182x is a high-performance, Burr-Brown™ audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels. The device supports differential line and microphone inputs with a 2-VRMS full-scale signal. The device integrates a phase-locked loop (PLL), a DC removal high-pass filter (HPF), and supports sample rates up to 192 kHz. The device supports time-division multiplexing (TDM) or I2S audio formats, selectable with the hardware pin level. Additionally, the PCM182x supports master and slave mode selection for the audio bus interface operation. These integrated high-performance features, along with the ability to be powered from a single supply of 3.3 V, make the device an excellent choice for cost-sensitive, space-constrained audio systems in far-field microphone recording applications.

The PCM182x is specified from –40°C to +125°C, and is offered in a 20-pin WQFN package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more