PCM1870RHFTG4

ACTIVE

90dB SNR Low-Power Stereo Audio ADC With Microphone Bias, ALC, Sound Effect, Notch Filter | RHF | 24 | -40 to 85

ACTIVE Custom reel may be available
Same as: PCM1870RHFTG4.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHF) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the PCM1870

  • Analog Front End:
    • Stereo Single End Input With MUX
    • Mono Differential Input
    • Stereo Programmable Gain Amplifier
    • Microphone Boost Amplifier and Bias
  • Analog Performances Dynamic Range: 90 dB
  • Power-Supply Voltage
    • 1.71 V to 3.6 V for Digital I/O Section
    • 1.71 V to 3.6 V for Digital Core Section
    • 2.4 V to 3.6 V for Analog Section
  • Low Power Dissipation:
    • 13 mW in Record, 1.8/2.4 V, 48 kHz, Stereo
    • 5.3 mW in Record, 1.8/2.4 V, 8 kHz, Mono
    • 3.3 µW in All Power Down
  • Sampling Frequency: 5 kHz to 50 kHz
  • Auto Level Control for Recording
  • Operation by Single Clock Input Without PLL
  • System Clock: Common Audio Clock (256 fS/384 fS), 12/24, 13/26, 13.5/27, 19.2/38.4, 19.68/39.36 MHz
  • 2 (I2C) or 3 (SPI) Wire Serial Control
  • Programmable Function by Register Control:
    • Digital Soft Mute
    • Power Up/Down Control for Each Module
    • 30-dB to -12-dB Gain for Analog Inputs
    • 0/12/20-dB Boost for Microphone Input
    • Parameter Settings for ALC
    • Three-Band Tone Control and 3D Sound
    • High-Pass Filter and Two-Stage Notch Filter
  • Pop Noise Reduction Circuit
  • Package:
    • 24-QFN (4 mm × 5 mm)
    • 24-DSBGA (2.49 mm × 3.49 mm)
  • Operation Temperature Range: -40°C to 85°C
  • APPLICATIONS
    • Portable Audio Player, Cellular Phone
    • Video Camcorder, Movie Digital Still Camera
    • PMP/DMB, Voice Recorder

Description for the PCM1870

The PCM1870 is a low-power stereo ADC designed for portable digital audio applications, with line-input amplifier, boost amplifier, microphone bias, programmable gain control, sound effects, and auto level control (ALC). It is available in 24-QFN (4-mm × 5-mm) and 24-DSBGA (2.49-mm × 3.49-mm) packages to save footprint. The PCM1870 accepts right-justified, left-justified, I2S, and DSP formats, providing easy interfacing to audio DSP and encoder chips. Sampling rates up to 50 kHz are supported. The user-programmable functions are accessible through a 2- or 3-wire serial control port.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more