PCM2912PJTR

NOT RECOMMENDED FOR NEW DESIGNS

Audio CODEC with USB Interface, Mono Microphone Input and Stereo Headphone Output | PJT | 32 | -25 to 85

Same as: PCM2912PJTR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
PCM2912PJTR is not recommended for new designs
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

PCM2912APJTR ACTIVE Audio CODEC with USB Interface, Mono Microphone Input and Stereo Headphone Output | PJT | 32 | -25 to 85

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM2912PJT NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 250 | JEDEC TRAY (10+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PCM2912 information

Packaging information

Package | Pins TQFP (PJT) | 32
Operating temperature range (°C) -25 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the PCM2912

  • On-Chip USB Interface:
    • With Full-Speed Transceivers
    • Fully Compliant with USB 2.0 Specification
    • Certified By USB-IF
    • Partially Programmable Descriptors
    • Adaptive Isochronous Transfer for Playback
    • Asynchronous Isochronous Transfer for Record
    • Bus Powered
  • 16-Bit Delta-Sigma ADC and DAC
  • Sampling Rate:
    • 8, 11.025, 16, 22.05, 32, 44.1, 48 kHz
  • On-Chip Clock Generator:
    • With Single 6-MHz Clock Source
  • Mono ADC with Microphone Input
    • Analog Performance at VBUS = 5 V:
    • THD+N: 0.01%
    • SNR: 92 dB
    • Dynamic Range: 90 dB
  • Decimation Digital Filter
    • Pass-Band Ripple: ±0.05 dB
    • Stop-Band Attenuation: -65 dB
  • Single-Ended Voltage Input
  • Antialiasing Filter Included
  • Digital HPF Included
  • Microphone Bias, Microphone Amplifier, and Input PGA
  • Stereo DAC With Headphone Output
    • Analog Performance at VBUS = 5.0 V:
      • THD+N: 0.01% (RL > 10 k
      • )
      • THD+N: 0.02% (RL = 32
      • )
      • SNR: 92 dB
      • Dynamic Range: 90 dB
      • PO: 13 mW (RL = 32 )
      • PO: 25 mW (RL = 16 )
    • Oversampling Digital Filter
      • Pass-Band Ripple: ±0.1 dB
      • Stop-Band Attenuation: -43 dB
      • Single-Ended Voltage Output
      • Analog LPF Included
      • Sidetone PGA, Output PGA, and HP Amplifier
    • Multifunctions:
      • Suspend, Playback, and Record Status Flag
      • Microphone Amplifier, Mute, and Gain Control
    • Pop/Click Noise Free
    • Single Power Supply: 5 V Typ (VBUS)
    • Package: 32-Pin TQFP
  • APPLICATIONS
    • USB Headset
    • USB Headphone
    • USB Speaker
    • USB Featured Consumer Audio Product
    • USB Audio Interface Box
    • USB Monitor
    • Video Conference System

SpAct is a trademark of Texas Instruments.

Audio Precision, System Two are trademarks of Audio Precision, Inc.

Description for the PCM2912

The PCM2912 is the Texas Instruments single-chip, USB stereo audio CODEC with USB 2.0-compliant full-speed protocol controller and analog front end (AFE) function for headset application. The USB protocol controller works with no software code, but USB descriptors can be modified on request(1). The PCM2912 employs SpActĢ architecture, TI's unique system that recovers the audio clock from USB packet data. On chip analog PLLs with SpAct enables independent playback and record sampling rate with low clock jitters.

(1)The descriptor can be modified by changing a mask; contact your representative about the details.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM2912PJT NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 250 | JEDEC TRAY (10+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more